Manitou BF S.A. M-X30-4

Manitou BF S.A. M-X30-4

Price
23,813 USD
Year
2012
Working hours
3951 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou BF S.A. M-X30-4
CategoryDiesel Forklifts
Serial Number913697
Unit NumberURENT430
Catalog NumberCU4657425
Manufacturing Year2012
Hours3951 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax23,813 USD
Tax (10%)2,381 USD
Price Including Tax26,194 USD
Details
Additional InformationCARRIAGE, SIDE SHIFT
BATTERY ISOLATOR
ESTOP
UHF
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
ALL WHEEL DRIVEALL WHEEL DRIVE
FORKSFORKS
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
BACK-UP ALARMBACK-UP ALARM
PNEUMATIC TIRESPNEUMATIC TIRES
Additional InformationCARRIAGE, SIDE SHIFT
BATTERY ISOLATOR
ESTOP
UHF
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Yes
  • YesSome wear in carriage rollers and chains.
  • Good
  • PoorPaint faded, some rust.
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Hours unverified - hour meter has been replaced
  • PoorNot working.
  • Good
  • Good
  • Good
  • PoorNot working.
  • PoorNot working.
  • FairOut of date.
  • Good
  • Good
  • FairWashers not working, blades worn.
engine
  • Fuel gauge working, tank full.
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • GoodFour speed shuttle shift.
steering
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
hydraulics
  • Hydraulic oil is low.
  • Good
  • Good
attachments / work tools
  • Yes
  • Hydraulic forks.
final drives
  • Some wear in rear axle trunnions.
  • Good
comments, misc. repairs, general remarks
  • Machine in fair condition.
  • Machine fitted with UHF radio.
  • Machine fitted with battery isolator and “E” stop.
tires
  • Front tyres, Mitas, 16.9-24, 40% worn. Rear tyres Camso, 10.5/80-18, 70% worn.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAVPOWERSee InventoryWebsiteSelect contact
Richard Shields
Australia
Telephone:+61 0427 798760
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone