Quick Search

Kalmar DCG160-12T

Kalmar DCG160-12T

Year
2020
Working hours
4,563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandKalmar DCG160-12T
CategoryDiesel Forklifts
Serial NumberB40500357
Unit NumberLM018071
Catalog Number10117206
Year2020
Hours4,563 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax257,325 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional informationAIR INTAKE PRE CLEANER
Cabin with AC and Heater
Capacity : 36,000lbs
Duplex Mast MFH 177" OAL 155"
ENGINE HEATER
FORKS 96"
Protection 90 Days / 500 hours Whichever Comes First
SIDE SHIFTING FORK POSITIONER
Volvo 5.7l Engine with 3 Speed ZF Transmission
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering