Kalmar DCG140-6 - Diesel Forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

Kalmar DCG140-6

Kalmar DCG140-6

Email x
Name

My email address:*

My friend's email address:*

Message:

KELLY TRACTOR CO.
Miami, FL
+1 305 423 0053
Show phone number
Basic information
BrandKalmar DCG140-6
KELLY TRACTOR CO.
CategoryDiesel Forklifts
Serial NumberB40402718
Unit NumberEQ0126970
Catalog Number10163408
Year2025
CountryUnited States
LocationMiami, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
Transmission - Two SpeedTransmission - Two Speed
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Forks - PalletForks - Pallet
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Carriage, Side ShiftCarriage, Side Shift
Elevated Air IntakeElevated Air Intake
Additional information187 Simplex Mast with SSFP 96” Forks
31,000lbs capacity at 24” LC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering