Currently 17747 machines for sale
Quick Search

Used Diesel Forklifts for Sale

Diesel forklifts represent one of the toughest types of material handling equipment. They can easily withstand outdoor use, including wet, dirty or otherwise harsh environments. Diesel forklifts can also handle heavy, unwieldy loads with their power and endurance. If you're looking for used diesel forklifts for sale, Cat Used has equipment listings from Cat® dealers across the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Diesel Forklifts
x
40 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT MITSUBISHI DP40N1, 46,9002018
West Sacramento, CA
7,325 h Dealer Certified

See Details
CAT MITSUBISHI DP40N1, 42,9002018
West Sacramento, CA
9,129 h Dealer Certified

See Details
CAT MITSUBISHI DP40N1, 48,9002018
West Sacramento, CA
6,911 h Dealer Certified

See Details
Clark C55SD, 58,9002019
West Sacramento, CA
1,395 h Dealer Certified

See Details
Mitsubishi FD70N1, 63,9002016
West Sacramento, CA
4,746 h Dealer Certified

See Details
Clark S25D, 38,9002020
West Sacramento, CA
1,113 h Dealer Certified

See Details
Princeton PB50, 44,9002014
West Sacramento, CA
1,561 h

See Details
CAT P26500-D, 79,0002007
Forest Park, GA
1,856 h

See Details
Kalmar DCG100 62023
San Diego, CA
9 hepa labellightingforksback-up alarmengine type - diesel

See Details
Kalmar DCG250-122023
San Diego, CA
9 hlightingultra low sulfur diesel fuelepa labelbeaconforks

See Details
Kalmar DCG120-6, 185,0002021
Redding, CA
2,294 h

See Details
CAT MITSUBISHI DP30N5, 48,9002021
West Sacramento, CA
1,602 h

See Details
Ottawa 50, 35,0001999
Forest Park, GA
35,011 h Conditions

See Details
Royal LIFT TRUCKS T300CS, 175,0002011
Montgomery, AL
186 h

See Details
Kalmar DCG160-62023
San Diego, CA
10 hultra low sulfur diesel fuelepa labelforksengine type - dieselelevated air intake

See Details
CAT DP30NTD2017
Riyadh
387 h Dealer Certified

See Details
Mitsubishi FD30N5, 39,2492018
Pointe-claire, QC
3,501 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS P11000-RD-, 56,0292012
Quebec, QC
3,141 hemissions levelregulatory statustier 1 compliantlightingce plate

See Details
Kalmar DCG160-12T, 239,7092020
ON
7,167 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS DP45N, 54,9832018
Concord, ON
3,205 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS DP50CNCAB, 67,2222019
Pointe-claire, QC
1,990 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Show more results

Diesel Forklifts