Clark C80D

Clark C80D

Price
86,900 USD
Year
2015
Working hours
438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClark C80D
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial NumberP680D09089852
Unit NumberLO15-144
Catalog NumberCU2530465
Manufacturing Year2015
Hours438 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$ 86,900
Tax-
Price Including Tax-
Features
Additional Information4 WAY VALVE
48" FORKS
AMBER STROBE
BACKUP ALARM
CAB W/HEATER
DRIVE TIRES:8.25X15 STEER TIRES:8.25X15 (PNEU)
DUAL FNCT HOSING
INTEGRAL SIDESHIFTER W/FORK POS
185"/105" TRIPLEX MAST
IVECO N45-MNS DIESEL ENGINE 99 HP
18000# DIESEL PNEUMATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
attachments / work tools
  • Yes48" PALLET TYPE- GOOD CONDITION
final drives
  • Good
comments, misc. repairs, general remarks
  • VERY GOOD OVERALL CONDITION. DEALER CERTIFIED
tires
  • DRIVE 8.25-15, STEER 8.25-15 PNEUMATIC
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone