Caterpillar LIFT TRUCKS PD11000_MC

Caterpillar LIFT TRUCKS PD11000_MC

Price
39,500 USD
Year
2012
Working hours
5979 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS PD11000_MC
NMC
CategoryDiesel Forklifts
Serial NumberAT28C50236
Unit NumberEQN107098
Catalog NumberCU4488261
Manufacturing Year2012
Hours5979 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax39,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information160" MFH / 112.0" OALH / 6.3" FFH SIMPLEX
3-WAY FC CONTROL VALVE
48" FORKS
71" WIDE CLASS IV HANG-ON SIDESHIFTER
CARRIAGE 71" WIDE CLASSIV HK
CATERPILLAR 11000# DSL PNEU 2S
DIESEL PRODUCTIVITY PACKAGE
FORKLIFT PNU 10000#
PNEU DUAL DRV KIT 8.25X15-12PR
SGL FNCT INT HOSE - SIM
TC6120 PANEL CAB PACKAGE 3
71" WIDE LOAD BACKREST
Features
Additional Information160" MFH / 112.0" OALH / 6.3" FFH SIMPLEX
3-WAY FC CONTROL VALVE
48" FORKS
71" WIDE CLASS IV HANG-ON SIDESHIFTER
CARRIAGE 71" WIDE CLASSIV HK
CATERPILLAR 11000# DSL PNEU 2S
DIESEL PRODUCTIVITY PACKAGE
FORKLIFT PNU 10000#
PNEU DUAL DRV KIT 8.25X15-12PR
SGL FNCT INT HOSE - SIM
TC6120 PANEL CAB PACKAGE 3
71" WIDE LOAD BACKREST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 x2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone