Caterpillar MITSUBISHI DP70N1

Caterpillar MITSUBISHI DP70N1

Price
110,900 USD
Year
2020
Working hours
329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI DP70N1
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial NumberAT20E00439
Unit NumberLN20-92
Catalog NumberCU4779483
Manufacturing Year2020
Hours329 h
CountryUnited States
LocationStockton, CA
Pricing
Price Excluding Tax110,900 USD
Tax-
Price Including Tax-
Details
Additional information15,500# DIESEL PNEUMATIC,
5 SECTION VALVE,
6F/6B TILT,
199/144.5 SIMPLEX MAST,
84" INT S/S FORK POSITIONER,
TRIPLE FNCT HOSING,
PROTECTO SEAL FUEL CAP,
DUAL ELEMENT AIR CLEANER,
HIGH PASS THROUGH RADIATOR,
FRONT AXLE BREATHER,
STEERING WHEEL KNOB;
SOLID DUAL DRIVES;
TWO REAR VIEW MIRRORS;
FIRE EXTINGUISHER;
REAR LED WORK LIGHT;
AMBER STROBE;
AIR CLEANER SERVICE INDICATOR,
96" FORKS
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone