Caterpillar MITSUBISHI DP70N1

Caterpillar MITSUBISHI DP70N1

Price
94,000 USD
Year
2019
Working hours
606 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI DP70N1
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial NumberAT20E00351
Unit NumberLN19-33
Catalog NumberCU4651930
Manufacturing Year2019
Hours606 h
CountryUnited States
LocationWest Sacramento, CA
Pricing
Price Excluding Tax94,000 USD
Tax-
Price Including Tax-
Details
Additional information15,500# DIESEL PNEUMATIC,
5 SECTION VALVE,
6F/12B TILT,
199/144.5 SIMPLEX MAST,
84" INT S/S FORK POSITIONER,
TRIPLE FUNCTION HOSING,
DUAL ELEMENT AIR CLEANER,
ELEVATED AIR W/ PR ECLEANER
REAR GRAB BAR W/ HORN BUTTON,
STEERING WHEEL KNOB,
REAR VIEW MIRROR,
FIRE EXTINGUISHER,
DRAWBAR PIN,
REAR LED WORK LIGHT,
AMBER STROBE,
96" FORKS
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone