Quick Search

CAT LIFT TRUCKS DP70NM-D

CAT LIFT TRUCKS DP70NM-D

Year
2018
Working hours
11,627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Nava
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS DP70NM-D
MADISA
CategoryDiesel Forklifts
Serial NumberAT20D40242
Unit NumberP013606
Catalog Number4878214
Year2018
Hours11,627 h
CountryMexico
LocationNava, Mexico
Pricing
Price Excluding Tax58,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SOLID TIRESSOLID TIRES
FORKSFORKS
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
BACK-UP ALARMBACK-UP ALARM
CARRIAGE, SIDE SHIFTCARRIAGE, SIDE SHIFT
TWO SPEED TRANSMISSIONTWO SPEED TRANSMISSION
Additional informationOperator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Yes
  • Good
  • Good
  • Good
  • Goodligeramente deteriorada de acuerdo a sus horas, no afecta su operación.
  • Good
safety items
200
  • Good
  • GoodEspejos laterales en buenas condiciones.
gauges, operator station, console
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
steering
200
  • Se reparo eje delantero en contacto de medias lunas del mástil al 100%
  • Yes
  • Yes
  • Good
  • GoodCon desgaste de acuerdo a sus horas de operación, no afecta su operación.
hydraulics
200
  • GoodMangueras con desgaste de acuerdo su horas de trabajo, no presenta fugas.
  • Good
attachments / work tools
  • Yes59 in, con desgaste.
  • Ligero desgaste en mástil, porta horquillas y horquillas de acuerdo a sus horas, no afecta la operación.
final drives
100
  • Good
tires
  • 85% de vida remanente
  • Con ligeros cortes laterales y en rodadura que no afectan su operación.
  • 8.25.15
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoYesNo
Tire SizeNoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering