Caterpillar DP50CNM1

Caterpillar DP50CNM1

Price
23,900 USD
Year
2015
Working hours
11075 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar DP50CNM1
CategoryDiesel Forklifts
Serial NumberAT19D90114
Unit NumberP005841
Catalog NumberCU4662585
Manufacturing Year2015
Hours11075 h
CountryMexico
LocationSabinas
Pricing
Price Excluding Tax23,900 USD
Tax USD
Price Including Tax USD
Details
Additional InformationCARRIAGE, SIDE SHIFT
Features
Accessories
BEACONBEACON
FORKSFORKS
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
BACK-UP ALARMBACK-UP ALARM
TWO SPEED TRANSMISSIONTWO SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
Additional InformationCARRIAGE, SIDE SHIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • GoodEspejo en buenas condiciones.
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodAsiento estándar.
  • Good
engine
  • 1/4 de nivel de combustible.
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
steering
  • Yes
hydraulics
  • Con 4° válvula.
  • Good
  • Good
attachments / work tools
  • Yes60 in
tires
  • 90%
  • Delantera 300-15 y trasera 7.00-12
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerTrelleborg90NoNoNo
Tire SizeTrelleborg90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Edgar Mendoza Martinez
Mexico
Telephone:+52 8184002000 x407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone