Caterpillar MITSUBISHI DP150N1

Caterpillar MITSUBISHI DP150N1

Price
132,900 USD
Year
2015
Working hours
1,669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI DP150N1
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial NumberAT24C00037
Unit NumberLN15-39
Catalog NumberCU2466254
Manufacturing Year2015
Hours1,669 h
CountryUnited States
LocationStockton, CA
Pricing
Price Excluding Tax132,900 USD
Tax-
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
ELEVATED AIR INTAKEELEVATED AIR INTAKE
Additional information15F/12B TILT ANGLE
160/153 SIMPLEX MAST
2 FORWARD WORK LIGHTS
2 REAR WORK LIGHTS
33,000# DIESEL PNEUMATIC
5 WAY VALVE
96" FORKS
97.6" INTEGRAL S/S FORK POSITIONER
AMBER STROBE
ENGINE: PERKINS 1204E S/N U007033Y TIER 4I
PNEUMATIC TIRES D:12.00X20 S:12.00X20
REAR VIEW MIRROR
TRIPLE FUNCTION HOSING
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone