CAT LIFT TRUCKS DP50CN1CAB - Diesel Forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

CAT LIFT TRUCKS DP50CN1CAB

CAT LIFT TRUCKS DP50CN1CAB

Year
2017
Working hours
11,637 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS DP50CN1CAB
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT19E80319
Unit NumberLQ195284
Catalog Number10124042
Year2017
Hours11,637 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax47,991 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information189" MFH / 94.0" OALH / 47" FFH Triplex Mast
4 SECTION VALVE
AMBER STROBE LIGHT - MOUNTED BELOW OHG
CABIN
Capacity : 10000lbs
DUAL ELEMENT AIR CLEANER
DUAL FUNCTION STEEL SUPPLY LINES
FORKS 48"
FULL FLOW HYDRAULIC COOLER
HEAVY DUTY RADIATOR (PERKINS DIESEL ENGINE ONLY)
HIGH CAPACITY ALTERNATOR
Protection Sold As Is / No Warranty
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering