X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25339 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
Diesel Forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Diesel Forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Diesel Forklifts for Sale

Diesel forklifts represent one of the toughest types of material handling equipment. They can easily withstand outdoor use, including wet, dirty or otherwise harsh environments. Diesel forklifts can also handle heavy, unwieldy loads with their power and endurance. If you're looking for used diesel forklifts for sale, Cat Used has equipment listings from Cat® dealers across the globe.

82 Search results for "Current filter"
1..567
Displaying: 73 - 82 Sort by:   ads/page
Caterpillar DP70, 36,100 USDDiesel Forklifts
Saltillo, MX
Year: 2014, Working hours: 8013 h
MADISA

forks2 wheel driveengine type - dieselsingle speed transmissionsolid tires, Conditions
Caterpillar LIFT TRUCKS DP70N, 32,800 USDDiesel Forklifts
Saltillo, MX
Year: 2015, Working hours: 9885 h
MADISA

forks2 wheel driveengine type - dieselback-up alarmsolid tires, Conditions
Caterpillar LIFT TRUCKS DP50NM, 26,100 USDDiesel Forklifts
Sabinas, MX
Year: 2016, Working hours: 10845 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar DP70NM, 47,500 USDDiesel Forklifts
San Nicolás De Las Garza, MX
Year: 2017, Working hours: 12864 h
MADISA

2 wheel driveengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar MITSUBISHI FD30NM5, 20,500 USDDiesel Forklifts
San Nicolás De Las Garza, MX
Year: 2016, Working hours: 6103 h
MADISA

beaconforksengine type - dieselsingle speed transmissionsolid tires, Conditions
Caterpillar DP50NM1, 26,600 USDDiesel Forklifts
Santa Catarina, MX
Year: 2016, Working hours: 10584 h
MADISA

forksengine type - dieselback-up alarmpneumatic tires, Conditions
Caterpillar DP25, 11,770 USDDiesel Forklifts
Adelaide, SA, AU
Year: 2009, Working hours: 3354 h
CAVPOWER

engine type - dieselback-up alarmelevated air intakesingle speed transmissionsolid tires, Conditions
Mitsubishi FD100, 106,000 USDDiesel Forklifts
Santa Catarina, MX
Year: 2016, Working hours: 730 h
MADISA

lightingforksengine type - dieselback-up alarmsolid tires, Conditions
Caterpillar DP40NM1, 24,700 USDDiesel Forklifts
Monclova, MX
Year: 2016, Working hours: 9072 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar 2PD5000, 24,900 USDDiesel Forklifts
Durango, MX
Year: 2015, Working hours: 4912 h
MADISA

lightingforksengine type - dieselback-up alarmsolid tires, Conditions
 
Compare products
1..567