X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24455 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
Diesel Forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Diesel Forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Diesel Forklifts for Sale

Diesel forklifts represent one of the toughest types of material handling equipment. They can easily withstand outdoor use, including wet, dirty or otherwise harsh environments. Diesel forklifts can also handle heavy, unwieldy loads with their power and endurance. If you're looking for used diesel forklifts for sale, Cat Used has equipment listings from Cat® dealers across the globe.

86 Search results for "Current filter"
1..345..8
Displaying: 37 - 48 Sort by:   ads/page
7d Caterpillar DP25, 11,654 USDDiesel Forklifts
Adelaide, SA, AU
Year: 2010, Working hours: 3970 h
CAVPOWER

engine type - dieselback-up alarmelevated air intakesingle speed transmissionsolid tires, Conditions
Caterpillar DP50CNM1, 23,900 USDDiesel Forklifts
Sabinas, MX
Year: 2015, Working hours: 11075 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar GX60/16/60, 23,400 USDDiesel Forklifts
Santa Catarina, MX
Year: 2013, Working hours: 29100 h
MADISA

2 wheel driveengine type - dieselback-up alarmsolid tireshydrostatic transmission, Conditions
Caterpillar DP45NM, 32,000 USDDiesel Forklifts
Gomez Palacio, MX
Year: 2016, Working hours: 10767 h
MADISA

lightingforksengine type - dieselback-up alarmsolid tires, Conditions
HOLT P400, 129,500 USDDiesel Forklifts
Nava, MX
Year: 2014, Working hours: 1612 h
MADISA

forks2 wheel driveengine type - dieselsolid tires, Conditions
Caterpillar DP50NM1, 19,800 USDDiesel Forklifts
Santa Catarina, MX
Year: 2015, Working hours: 17986 h
MADISA

lightingforksengine type - dieselback-up alarmsolid tires, Conditions
Caterpillar LIFT TRUCKS DP50NM1, 24,300 USDDiesel Forklifts
San Nicolás De Las Garza, MX
Year: 2016, Working hours: 12127 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar DP45NM1, 35,500 USDDiesel Forklifts
Reynosa, MX
Year: 2015, Working hours: 6233 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar LIFT TRUCKS PD11000, 20,700 USDDiesel Forklifts
Santa Catarina, MX
Year: 2013, Working hours: 18444 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Hyster H155FT, 20,504 USDDiesel Forklifts
Curitiba, BR
Year: 2014, Working hours: 9100 h
PESA

engine type - dieseltwo speed transmissionsolid tires
Caterpillar LIFT TRUCKS DP40NM1, 24,000 USDDiesel Forklifts
Monclova, MX
Year: 2016, Working hours: 10165 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar LIFT TRUCKS DP50CNM1, 25,500 USDDiesel Forklifts
Monclova, MX
Year: 2015, Working hours: 12539 h
MADISA

engine type - dieselback-up alarmhydrostatic steeringtwo speed transmissionsolid tires, Conditions
 
Compare products
1..345..8