X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25491 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
Diesel Forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Diesel Forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Diesel Forklifts for Sale

Diesel forklifts represent one of the toughest types of material handling equipment. They can easily withstand outdoor use, including wet, dirty or otherwise harsh environments. Diesel forklifts can also handle heavy, unwieldy loads with their power and endurance. If you're looking for used diesel forklifts for sale, Cat Used has equipment listings from Cat® dealers across the globe.

82 Search results for "Current filter"
1..234..7
Displaying: 25 - 36 Sort by:   ads/page
Caterpillar LIFT TRUCKS PD11000_MC, 39,500 USDDiesel Forklifts
Norfolk, NE, US
Year: 2012, Working hours: 5979 h
NMC
Mitsubishi FD50CN_MT, 42,250 USDDiesel Forklifts
Gering, NE, US
Year: 2015, Working hours: 1911 h
NMC
Linde H80D900, 49,990 USDDiesel Forklifts
FL, US
Year: 2013, Working hours: 13155 h
KELLY TRACTOR CO.

beaconforksengine type - dieselsolid tirespneumatic tires
Kalmar P220EX-3PS, 19,990 USDDiesel Forklifts
FL, US
Year: 1996, Working hours: 1800 h
KELLY TRACTOR CO.

engine type - dieselback-up alarm
Caterpillar P20000, 110,990 USDDiesel Forklifts
FL, US
Year: 2009, Working hours: 1555 h
KELLY TRACTOR CO.

beaconforksengine type - dieselelevated air intakepneumatic tires, Conditions
TAILGATOR 5000AWD, 4,995 USDDiesel Forklifts
Binghamton, NY, US
Year: 1997, Working hours: 3536 h
MILTON CAT

ultra low sulfur diesel fuelforks2 wheel driveengine type - dieselpneumatic tires
Harlo PRODUCTS CORP HP6500, On RequestDiesel Forklifts
FL, US
Year: 2014, Working hours: 3922 h
KELLY TRACTOR CO.
Harlo PRODUCTS CORP HP6500, On RequestDiesel Forklifts
FL, US
Year: 2016, Working hours: 827 h
KELLY TRACTOR CO.

2 wheel drive
Harlo PRODUCTS CORP HP6500, On RequestDiesel Forklifts
FL, US
Year: 2014, Working hours: 3030 h
KELLY TRACTOR CO.
MCFA 2PD60004, 47,000 USDDiesel Forklifts
Santa Cruz, BO
Year: 2015, Working hours: 500 h
Finning Bolivia S.A.

forksengine type - dieselback-up alarmpneumatic tires, Dealer Certified
Caterpillar DP50CNM1, 23,900 USDDiesel Forklifts
Sabinas, MX
Year: 2015, Working hours: 11075 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar GX60/16/60, 23,400 USDDiesel Forklifts
Santa Catarina, MX
Year: 2013, Working hours: 29100 h
MADISA

2 wheel driveengine type - dieselback-up alarmsolid tireshydrostatic transmission, Conditions
 
Compare products
1..234..7