X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 13805 machines for sale
Current filter
Category
Material Handling
x
Forklifts
x
Diesel Forklifts
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Diesel Forklifts

Get an email alert when new equipment matching "Current filter" will be added.

Used Diesel Forklifts for Sale

Diesel forklifts represent one of the toughest types of material handling equipment. They can easily withstand outdoor use, including wet, dirty or otherwise harsh environments. Diesel forklifts can also handle heavy, unwieldy loads with their power and endurance. If you're looking for used diesel forklifts for sale, Cat Used has equipment listings from Cat® dealers across the globe.

69 Search results for "Current filter"
123..6
Displaying: 13 - 24 Sort by:   ads/page
7d Kalmar DCE90-6, 93,900 USDDiesel Forklifts
Stockton, CA, US
Year: 2014, Working hours: 1,042 h
HOLT OF CALIFORNIA
Harlo PRODUCTS CORP HP5000, 45,600 USDDiesel Forklifts
FL, US
Year: 2014, Working hours: 2,524 h
KELLY TRACTOR CO.
Caterpillar P20000, 110,990 USDDiesel Forklifts
FL, US
Year: 2009, Working hours: 1,555 h
KELLY TRACTOR CO.

beaconforksengine type - dieselelevated air intakepneumatic tires, Conditions
Princeton D50_T7, On RequestDiesel Forklifts
Norfolk, NE, US
Year: 1999, Working hours: 2,198 h
NMC
Mitsubishi FD35_MT, On RequestDiesel Forklifts
Doniphan, NE, US
Year: 1998, Working hours: 27,419 h
NMC
MISCELLANEOUS MFGRS VF05H50, 29,500 USDDiesel Forklifts
Mount Vernon, WA, US
Year: 2005, Working hours: 1,902 h
N C MACHINERY CO.
Caterpillar P26500-D, 79,000 USDDiesel Forklifts
Forest Park, GA, US
Year: 2007, Working hours: 1,856 h
THOMPSON LIFT TRUCK COMPANY

engine type - dieselelevated air intake
Royal LIFT TRUCKS T300CS, 175,000 USDDiesel Forklifts
Montgomery, AL, US
Year: 2011, Working hours: 186 h
THOMPSON LIFT TRUCK COMPANY
Ottawa 50, 35,000 USDDiesel Forklifts
Forest Park, GA, US
Year: 1999, Working hours: 35,011 h
THOMPSON LIFT TRUCK COMPANY

engine type - diesel, Conditions
Caterpillar DP30NTD, On RequestDiesel Forklifts
Riyadh, SA
Year: 2017, Working hours: 387 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Dealer Certified
MCFA 2PD60004, 47,500 USDDiesel Forklifts
Santa Cruz, BO
Year: 2015, Working hours: 500 h
Finning Bolivia S.A.

forksengine type - dieselback-up alarmpneumatic tires, Dealer Certified
Caterpillar TRADE-IN DP70E, 69,000 USDDiesel Forklifts
Santiago, CL
Year: 2018, Working hours: 138 h
FINNING CHILE S.A.

ultra low sulfur diesel fuelbeaconforksengine type - dieselsingle speed transmission, Conditions
 
Compare products
123..6