Currently 17743 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
762 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT MITSUBISHI GP25N5-LE, 26,0002016
Roseville, CA
3,470 h

See Details
CAT MITSUBISHI GP25N5-LE, 31,9002021
West Sacramento, CA
6,260 h

See Details
Crown PE3540, 2,0001998
Birmingham, AL
6,094 h

See Details
Crown PE4000, 8,0002006
Forest Park, GA
846 h

See Details
Kalmar DCG120-6, 185,0002021
Redding, CA
2,294 h

See Details
CAT MITSUBISHI GP25N5-LE, 26,0002017
Yuba City, CA
3,854 h

See Details
Crown PE3540, 5,0001999
Birmingham, AL
3,901 h

See Details
CAT GP30N5, 41,6002020
Wenatchee, WA
586 h

See Details
Jungheinrich (OBSOLETE) DFG425S, 28,0002006
Atlanta, GA
40 h

See Details
CAT MITSUBISHI DP30N5, 48,9002021
West Sacramento, CA
1,602 h

See Details
Capacity YARD JOCKEY TJ5000, 83,0002012
Forest Park, GA
6,312 h

See Details
Ottawa 50, 35,0001999
Forest Park, GA
35,011 h Conditions

See Details
CAT 980 HQ MH ARM, 8,3132014
MI

See Details
Crown PE3540, 5,0001999
Birmingham, AL
2,419 h

See Details
Royal LIFT TRUCKS T300CS, 175,0002011
Montgomery, AL
186 h

See Details
CAT MITSUBISHI GP25N5-LE, 29,9002021
West Sacramento, CA
5,939 h

See Details
Crown 40WBTT, 13,0002010
Forest Park, GA
2 h Rebuild

See Details
Jungheinrich (OBSOLETE) EKS308, 27,5002012
Forest Park, GA
22 h

See Details
CAT MITSUBISHI 2EP6500, 38,9002015
West Sacramento, CA
6,025 h

See Details
Manitou M30-4, 59,9002016
Stockton, CA
2,663 h

See Details
Kalmar DCG160-62023
San Diego, CA
10 hultra low sulfur diesel fuelepa labelforksengine type - dieselelevated air intake

See Details
Gehl DL12H, 42,0002011
Salt Lake City, UT
6,374 h

See Details
Kalmar DCG160-12, 294,9002021
West Sacramento, CA
532 h

See Details
Gehl DL12H, 35,0002008
Salt Lake City, UT
7,944 h

See Details
Show more results

Material Handling