Currently 17599 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
725 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT MITSUBISHI C6000-LE, 31,5002018
Stockton, CA
5,936 h Dealer Certified

See Details
CAT MITSUBISHI 2ET4000, 28,9002016
West Sacramento, CA
1,971 h Dealer Certified

See Details
Jungheinrich EKS110L, 13,9002016
West Sacramento, CA
1,373 h Dealer Certified

See Details
Linde E25C, 38,9002018
West Sacramento, CA
4,759 h Dealer Certified

See Details
CAT MITSUBISHI GP18N5-LE, 30,9002020
Stockton, CA
3,366 h Dealer Certified

See Details
CAT MITSUBISHI C6000-LE, 21,9002015
West Sacramento, CA
9,784 h Dealer Certified

See Details
Clark CGC40, 29,9002014
West Sacramento, CA
1,022 h Dealer Certified

See Details
CAT MITSUBISHI EC25N2, 19,9002015
West Sacramento, CA
10,984 h Dealer Certified

See Details
Linde RX60-50, 49,0002012
Stockton, CA
13,599 h Dealer Certifiedfire extinguisher

See Details
CAT MITSUBISHI 2ET3500, 36,9002018
Stockton, CA
2,024 h Dealer Certified

See Details
Clark S25D, 38,9002020
West Sacramento, CA
1,113 h Dealer Certified

See Details
CAT MITSUBISHI C3500-LE, 25,9002018
Stockton, CA
3,568 h Dealer Certified

See Details
CAT MITSUBISHI C6000-LE, 31,5002018
Stockton, CA
6,896 h Dealer Certified

See Details
Clark S25L, 30,9002019
West Sacramento, CA
7,074 h Dealer Certified

See Details
Clark C70D, 62,9002018
Stockton, CA
618 h Dealer Certified

See Details
CAT MITSUBISHI 2EPC5000, 34,9002016
West Sacramento, CA
6,228 h Dealer Certified

See Details
Clark S25L, 30,9002020
West Sacramento, CA
7,074 h Dealer Certified

See Details
CAT DP70N1, 65,0002017
Everett, WA
10,925 h

See Details
CAT DP70N1, 59,9002015
Everett, WA
13,588 h

See Details
CAT MITSUBISHI GP40N1-LE, 56,9002021
West Sacramento, CA
2,682 h

See Details
Jungheinrich EKS308, 25,9002015
West Sacramento, CA
5,344 h

See Details
CAT MITSUBISHI GP35N5-LE, 43,9002021
West Sacramento, CA
2,069 h

See Details
US MFGRS KENCO PIPE HOOK WITH 18K CAPACITY, 4,5002020
Bloomington, MN
100 h Conditions

See Details
Jungheinrich ECR327A, 6,9002017
West Sacramento, CA
3,463 h

See Details
Show more results

Material Handling