Currently 17757 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
776 Search results for "Current filter"
Displaying: 529 - 552 Sort by: 
JCB 540-1702009
Antananarivo
5,450 h

See Details
CAT LIFT TRUCKS 2C5000 LIN, 23,8312017
Stoney Creek, ON
1,564 h Protectionlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT LIFT TRUCKS GP25N5-INT, 28,6702017
Pointe-claire, QC
2,256 h Protectionlightingfire extinguisherpneumatic tiresback-up alarmengine type - liquid propane

See Details
CAT 2C6000, 25,0672014
Pointe-claire, QC
3,552 hlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT GP30N5, 32,7512018
Pointe-claire, QC
3,743 hlightingfire extinguisherpneumatic tiresback-up alarmengine type - liquid propane

See Details
Mitsubishi FD30N5-INT, 39,3932018
Pointe-claire, QC
2,554 hlightingfire extinguisherengine type - dieselpneumatic tiresback-up alarm

See Details
CAT 2C5000, 24,3502018
Stoney Creek, ON
8,568 hlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT EC25N2, 21,6562018
Concord, ON
6,312 hlightingengine type - electricfire extinguisherback-up alarm

See Details
CAT GP30N1, 28,9992016
Stoney Creek, ON
7,880 hlightingfire extinguisherbeaconpneumatic tiresback-up alarm

See Details
CAT 2C6000, 29,5632019
Concord, ON
7,153 hback-up alarmengine type - liquid propane

See Details
CAT 2EP6500, 15,5562016
Winnipeg, MB
16,642 h Special Offerslightingengine type - electricfire extinguisherpneumatic tiresback-up alarm

See Details
Jungheinrich ECR327A, 5,9862019
Winnipeg, MB
5,200 hengine type - electricforks

See Details
Manitou BF S.A. MSI30, 53,5182021
Concord, ON
2,099 hlightingfire extinguisherdrive - 2 wheelback-up alarmengine type - diesel

See Details
Polaris C-432, 6,4002018
Chihuahua
767 h Protection

See Details
Jungheinrich EZS 570NA, 9,7002017
Saltillo
7,025 h

See Details
CAT LIFT TRUCKS EC25N2-AC, 17,2002018
Juárez
7,110 h Conditions

See Details
Jungheinrich EZS 570NA, 10,3002017
Santa Catarina
5,762 h

See Details
Jungheinrich EZS 570NA, 10,9002017
Santa Catarina
4,865 h

See Details
Jungheinrich EJE120A, 4,7002020
Chihuahua
530 h

See Details
Polaris C-426, 19,9002019
Toluca
1,169 h

See Details
Jungheinrich ZS 350NA, 6,2002011
Puebla
372 h Conditions

See Details
Jungheinrich EZS 570NA, 11,0002017
Santa Catarina
4,329 h

See Details
Jungheinrich EZS570NA, 6,6002015
Santa Catarina
9,154 h

See Details
Jungheinrich EZS570NA, 6,8002015
Tlalnepantla De Baz
10,629 h

See Details
Show more results

Material Handling