X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Grounds Care
x
grounds care equipment
x
utility vehicles / carts
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Maximum lift height (mm)
+
-
Dealer
+
Country
+
Features
+

utility vehicles / carts

Get an email alert when new equipment matching "Current filter" will be added.

Used Utility Vehicles & Carts for Sale

Cat Used is your one-stop headquarters for high-quality used equipment that offers reliable performance and exceptional value. Cat® dealers throughout the U.S. and around the world offer an assortment of used utility carts for sale that are ideal for hauling materials and supplies in areas that are inaccessible to larger, bulkier vehicles. You'll save money on your equipment purchase and receive excellent support from a supplier you can trust.

47 Search results for "Current filter"
1..234
Displaying: 37 - 47 Sort by:   ads/page
International 7400, 52,000 USDutility vehicles / carts, CR
Year: 2007
MATRA GUAPILES
Morooka MST2200VD, 97,000 USDutility vehicles / carts
Chihuahua, MX
Year: 2014, Working hours: 1439 h
MADISA

eropslightingfire extinguisherengine enclosureshand and foot control
Morooka MST1500VD, 85,000 USDutility vehicles / carts
Tlalnepantla De Baz, MX
Year: 2014, Working hours: 1643 h
MADISA
SPOTTER ON, 27,000 USDutility vehicles / carts
Santa Catarina, MX
Year: 2011, Working hours: 13502 h
MADISA
Morooka MST1500VD, 83,000 USDutility vehicles / carts
Centro Tabasco, MX
Year: 2014, Working hours: 2152 h
MADISA

air conditioner
Morooka MST1500VD, 77,900 USDutility vehicles / carts
Aguacatal, MX
Year: 2013, Working hours: 1943 h
MADISA
Morooka MST1500VD, 79,000 USDutility vehicles / carts
Tlalnepantla De Baz, MX
Year: 2012, Working hours: 1982 h
MADISA
Caterpillar CUV102D, 9,330 USDutility vehicles / carts
Surrey, BC, CA
Year: 2019, Working hours: 54 h
FINNING CANADA

rig saverbeacon
Morooka MST2200VD, 88,780 USDutility vehicles / carts
Santa Catarina, MX
Year: 2014, Working hours: 3281 h
MADISA
Wacker 1001, 20,000 USDutility vehicles / carts
Guatemala, GT
Year: 2014, Working hours: 200 h
GENTRAC
Massey Ferguson MST1500VD, 76,900 USDutility vehicles / carts
Aguacatal, MX
Year: 2013, Working hours: 3082 h
MADISA
 
Compare products
1..234