Rosco SWEEPPRO

Rosco SWEEPPRO

Price
28,000 USD
Year
2015
Working hours
1500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRosco SWEEPPRO
Categoryroad brooms
Serial Number130022
Unit NumberS130022
Catalog NumberCU2561825
Manufacturing Year2015
Hours1500 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 28,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information** • CAB • AC/HEAT • T4I 74HP CUMMINS ENGINE • AMBER STROBE LIGHT • BRUSH:POLY TUBE 38806 • BRUSH WATERING SYSTEM • DEFROSTER FAN • DUAL WEST COAST STYLE MIRRORS • ENGINE ALARM & SHUT DOWN/LOW OIL • FRONT WINDSHIELD WIPER • GAUGE PACKAGE • HORN • JOYSTICK CONTROL OF FORWARD • REAR WORK LIGHT • ROTARY PRE CLEANER • SEAT WITH SAFETY BELT • ST 225/75-15R LOAD RANGE C TIRES • STOP TAIL AND TURN SIGNALS • SWEEP PRO SUPERBOM • TWO HEADLIGHTS • VANDALISM PROTECTION

AMBER STROBE LIGHT
BRUSH WATERING SYSTEM
BRUSH:POLY TUBE 38806
DEFROSTER FAN
DUAL WEST COAST STYLE MIRRORS &
ENGINE ALARM & SHUT DOWN/LOW OIL
ENGINE:CUMMINS 1009250,1011515
FRONT WINDSHIELD WIPER
GAUGE PACKAGE
HEATER
HORN
JOYSTICK CONTROL OF FORWARD
REAR WORK LIGHT
ROTARY PRE CLEANER
SEAT WITH SAFETY BELT
ST 225/75-15R LOAD RANGE C TIRES
STOP TAIL AND TURN SIGNALS
SWEEP PRO SUPER BOM
TIER 4I 74HP ENGINE
TWO HEADLIGHTS
VANDALISM PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone