Rosco CHALLENGER

Rosco CHALLENGER

Price
57,500 USD
Year
2018
Working hours
600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRosco CHALLENGER
Categoryroad brooms
Serial Number199987
Unit NumberS18-1600M
Catalog NumberCU4419818
Manufacturing Year2018
Hours600 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax57,500 USD
Tax USD
Price Including Tax USD
Details
Additional InformationAIR CONDITIONER • 74HP TIER 4F CUMMINS ENGINE • AMBER STROBE LIGHT • BACK UP ALARM • BRUSH WATERING SYSTEM W/150 GAL • BRUSH:7FT-6IN HEAVY DUTY FRAME • CHALLENGER 7 BROOM • DEFROSTER FAN • DOME LIGHT • DUAL WEST COAST STYLE MIRRORS • ENGINE:CUMMINS 4F SN# 76055535 • FRONT WINDSHIELD WASHER • FRONT WINDSHIELD WIPER • GAUGE PACKAGE:ENGINE OIL PRESSURE • HEATER • HORN • HOUR METER,FUEL GAUGES • IN CAB VARIABLE BRUSH SPEED CONT • IN CAB VARIABLE DOWN PRESSURE • JOYSTICK CONTROL ON FWD/REV ALL • LT 225/75 R16 LOAD RANGE E TIRES • REAR LED WORK LIGHTS • REAR WIPER AND WASHER ASSEMBLY • ROTARY PRE CLEANER • SEAT W/SAFETY BELT • STOP/TAIL AND TURN SIGNALS • SUSPENSION SEAT ASSEMBLY • TILT STEERING COLUMN • TWO LED HEADLIGHTS • VANDALISM PROTECTION • WATER TEMP,VOLTMETER,TACHOMETER

HORN
CHALLENGER 7 BROOM
74HP TIER 4F CUMMINS ENGINE
BRUSH:7FT-6IN HEAVY DUTY FRAME
HEATER
FRONT WINDSHIELD WASHER
ROTARY PRE CLEANER
ENGINE:CUMMINS 4F SN# 76055535
SUSPENSION SEAT ASSEMBLY
DEFROSTER FAN
FRONT WINDSHIELD WIPER
SEAT W/SAFETY BELT
DUAL WEST COAST STYLE MIRRORS
HOURMETER,FUEL GAUGES
TILT STEERING COLUMN
AMBER STROBE LIGHT
VANDALISM PROTECTION
TWO LED HEADLIGHTS
LT 225/75 R16 LOAD RANGE E TIRES
IN CAB VARIABLE BRUSH SPEED CONT
STOP/TAIL AND TURN SIGNALS
BRUSH WATERING SYSTEM W/150 GAL
BACK UP ALARM
WATER TEMP,VOLTMETER,TACHOMETER
REAR WIPER AND WASHER ASSEMBLY
REAR LED WORK LIGHTS
DOME LIGHT
IN CAB VARIABLE DOWN PRESSURE
GAUGE PACKAGE:ENGINE OIL PRESSUR
JOYSTICK CONTROL ON FWD/REV ALL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationAIR CONDITIONER • 74HP TIER 4F CUMMINS ENGINE • AMBER STROBE LIGHT • BACK UP ALARM • BRUSH WATERING SYSTEM W/150 GAL • BRUSH:7FT-6IN HEAVY DUTY FRAME • CHALLENGER 7 BROOM • DEFROSTER FAN • DOME LIGHT • DUAL WEST COAST STYLE MIRRORS • ENGINE:CUMMINS 4F SN# 76055535 • FRONT WINDSHIELD WASHER • FRONT WINDSHIELD WIPER • GAUGE PACKAGE:ENGINE OIL PRESSURE • HEATER • HORN • HOUR METER,FUEL GAUGES • IN CAB VARIABLE BRUSH SPEED CONT • IN CAB VARIABLE DOWN PRESSURE • JOYSTICK CONTROL ON FWD/REV ALL • LT 225/75 R16 LOAD RANGE E TIRES • REAR LED WORK LIGHTS • REAR WIPER AND WASHER ASSEMBLY • ROTARY PRE CLEANER • SEAT W/SAFETY BELT • STOP/TAIL AND TURN SIGNALS • SUSPENSION SEAT ASSEMBLY • TILT STEERING COLUMN • TWO LED HEADLIGHTS • VANDALISM PROTECTION • WATER TEMP,VOLTMETER,TACHOMETER

HORN
CHALLENGER 7 BROOM
74HP TIER 4F CUMMINS ENGINE
BRUSH:7FT-6IN HEAVY DUTY FRAME
HEATER
FRONT WINDSHIELD WASHER
ROTARY PRE CLEANER
ENGINE:CUMMINS 4F SN# 76055535
SUSPENSION SEAT ASSEMBLY
DEFROSTER FAN
FRONT WINDSHIELD WIPER
SEAT W/SAFETY BELT
DUAL WEST COAST STYLE MIRRORS
HOURMETER,FUEL GAUGES
TILT STEERING COLUMN
AMBER STROBE LIGHT
VANDALISM PROTECTION
TWO LED HEADLIGHTS
LT 225/75 R16 LOAD RANGE E TIRES
IN CAB VARIABLE BRUSH SPEED CONT
STOP/TAIL AND TURN SIGNALS
BRUSH WATERING SYSTEM W/150 GAL
BACK UP ALARM
WATER TEMP,VOLTMETER,TACHOMETER
REAR WIPER AND WASHER ASSEMBLY
REAR LED WORK LIGHTS
DOME LIGHT
IN CAB VARIABLE DOWN PRESSURE
GAUGE PACKAGE:ENGINE OIL PRESSUR
JOYSTICK CONTROL ON FWD/REV ALL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone