Rosco CHALLENGER

Rosco CHALLENGER

Price
55,500 USD
Year
2018
Working hours
818 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRosco CHALLENGER
Categoryroad brooms
Serial Number199988
Unit NumberS18-1601M
Catalog NumberCU4420176
Manufacturing Year2018
Hours818 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax55,500 USD
Tax USD
Price Including Tax USD
Details
Additional InformationAIR CONDITIONER • 74HP TIER 4F CUMMINS ENGINE • AMBER STROBE LIGHT • BACK UP ALARM • BRUSH WATERING SYSTEM W/150 GAL • BRUSH:7FT-6IN HEAVY DUTY FRAME • CHALLENGER 7 BROOM • DEFROSTER FAN • DOME LIGHT • DUAL WEST COAST STYLE MIRRORS • ENGINE:CUMMINS 4F SN# 76055536 • FRONT WINDSHIELD WASHER • FRONT WINDSHIELD WIPER • GAUGE PACKAGE:ENGINE OIL PRESSURE • HEATER • HORN • HOUR METER,FUEL GAUGES • IN CAB VARIABLE BRUSH SPEED CONT • IN CAB VARIABLE DOWN PRESSURE • JOYSTICK CONTROL ON FWD/REV ALL • LT 225/75 R16 LOAD RANGE E TIRES • REAR LED WORK LIGHTS • REAR WIPER AND WASHER ASSEMBLY • ROTARY PRE CLEANER • SEAT W/SAFETY BELT • STOP/TAIL AND TURN SIGNALS • SUSPENSION SEAT ASSEMBLY • TILT STEERING COLUMN • TWO LED HEADLIGHTS • VANDALISM PROTECTION • WATER TEMP,VOLTMETER,TACHOMETER

REAR WIPER AND WASHER ASSEMBLY
GAUGE PACKAGE:ENGINE OIL PRESSUR
DOME LIGHT
JOYSTICK CONTROL ON FWD/REV ALL
HEATER
ENGINE:CUMMINS 4F SN# 76055536
SUSPENSION SEAT ASSEMBLY
IN CAB VARIABLE DOWN PRESSURE
DEFROSTER FAN
FRONT WINDSHIELD WIPER
SEAT W/SAFETY BELT
CHALLENGER 7 BROOM
HORN
VANDALISM PROTECTION
74HP TIER 4F CUMMINS ENGINE
BRUSH:7FT-6IN HEAVY DUTY FRAME
TWO LED HEADLIGHTS
REAR LED WORK LIGHTS
LT 225/75 R16 LOAD RANGE E TIRES
ROTARY PRE CLEANER
WATER TEMP,VOLTMETER,TACHOMETER
HOURMETER,FUEL GAUGES
IN CAB VARIABLE BRUSH SPEED CONT
STOP/TAIL AND TURN SIGNALS
DUAL WEST COAST STYLE MIRRORS
BRUSH WATERING SYSTEM W/150 GAL
AMBER STROBE LIGHT
BACK UP ALARM
TILT STEERING COLUMN
FRONT WINDSHIELD WASHER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationAIR CONDITIONER • 74HP TIER 4F CUMMINS ENGINE • AMBER STROBE LIGHT • BACK UP ALARM • BRUSH WATERING SYSTEM W/150 GAL • BRUSH:7FT-6IN HEAVY DUTY FRAME • CHALLENGER 7 BROOM • DEFROSTER FAN • DOME LIGHT • DUAL WEST COAST STYLE MIRRORS • ENGINE:CUMMINS 4F SN# 76055536 • FRONT WINDSHIELD WASHER • FRONT WINDSHIELD WIPER • GAUGE PACKAGE:ENGINE OIL PRESSURE • HEATER • HORN • HOUR METER,FUEL GAUGES • IN CAB VARIABLE BRUSH SPEED CONT • IN CAB VARIABLE DOWN PRESSURE • JOYSTICK CONTROL ON FWD/REV ALL • LT 225/75 R16 LOAD RANGE E TIRES • REAR LED WORK LIGHTS • REAR WIPER AND WASHER ASSEMBLY • ROTARY PRE CLEANER • SEAT W/SAFETY BELT • STOP/TAIL AND TURN SIGNALS • SUSPENSION SEAT ASSEMBLY • TILT STEERING COLUMN • TWO LED HEADLIGHTS • VANDALISM PROTECTION • WATER TEMP,VOLTMETER,TACHOMETER

REAR WIPER AND WASHER ASSEMBLY
GAUGE PACKAGE:ENGINE OIL PRESSUR
DOME LIGHT
JOYSTICK CONTROL ON FWD/REV ALL
HEATER
ENGINE:CUMMINS 4F SN# 76055536
SUSPENSION SEAT ASSEMBLY
IN CAB VARIABLE DOWN PRESSURE
DEFROSTER FAN
FRONT WINDSHIELD WIPER
SEAT W/SAFETY BELT
CHALLENGER 7 BROOM
HORN
VANDALISM PROTECTION
74HP TIER 4F CUMMINS ENGINE
BRUSH:7FT-6IN HEAVY DUTY FRAME
TWO LED HEADLIGHTS
REAR LED WORK LIGHTS
LT 225/75 R16 LOAD RANGE E TIRES
ROTARY PRE CLEANER
WATER TEMP,VOLTMETER,TACHOMETER
HOURMETER,FUEL GAUGES
IN CAB VARIABLE BRUSH SPEED CONT
STOP/TAIL AND TURN SIGNALS
DUAL WEST COAST STYLE MIRRORS
BRUSH WATERING SYSTEM W/150 GAL
AMBER STROBE LIGHT
BACK UP ALARM
TILT STEERING COLUMN
FRONT WINDSHIELD WASHER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone