Quick Search

Lay-Mor SM450

Lay-Mor SM450

Price
$52,769
Year
2018
Working hours
699 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Carolina CAT
Charlotte, NC
+1 336 323 5375
Show phone number
  • Basic information
  • Details
Basic information
BrandLay-Mor SM450
Categoryroad brooms
Serial Number39546
Unit NumberS18-1800M
Catalog Number4447229
Year2018
Hours699 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax52,769 USD
Tax-
Price Including Tax-
Details
Additional information1/2 POLY, 1/2 WIRE BRUSH 8 FOOT • 30 GAL FUEL TANK • A/C, FRONT WIPER/WASHER • BACKUP ALARM • DEFROSTER,DOME LIGHT & HEADLINER • ELECTRIC HOUR METER, AMMETER • FOOT PEDAL FORWARD & REVERSE • FRONT BUMPER, REAR BUMPER • HYDRAULIC SIGHT GAUGE • INSTRUMENTATION GAUGE PACKAGE • KUBOTA 3307 TIER 4F 74HP ENGINE • MIRROR GROUP, LIGHT GROUP • OIL PRESSURE, WATER TEMP, FUEL • POSITIVE NEUTRAL START • PRESSURIZED) INCLUDES HEAT • RAIN CAP, 3" WITH PIPE • SHUTDOWN SYSTEM • SPRINKLER W/160 GAL TANK • ST225/75R15 6PLY RADIALS • STROBE LIGHT, SUSPENSION SEAT • SWEEPMASTER 450-ST BROOM • TURBO II PRECLEANER • VISTA CAB (SINGLE LH DOOR)

1/2 POLY, 1/2 WIRE BRUSH 8 FOOT
30 GAL FUEL TANK
A/C, FRONT WIPER/WASHER
BACKUP ALARM
DEFROSTER,DOME LIGHT & HEADLINER
ELECTRIC HOUR METER, AMMETER
FOOT PEDAL FOWARD & REVERSE
FRONT BUMPER, REAR BUMPER
HYDRAULIC SIGHT GAUGE
INSTRUMENTATION GAUGE PACKAGE
KUBOTA 3307 TIER 4F 74HP ENGINE
OIL PRESSURE, WATER TEMP, FUEL
POSTIVE NEUTRAL START
PRESSURIZED) INCLUDES HEAT,
RAIN CAP, 3" WITH PIPE
SPRINKLER W/160 GAL TANK
ST225/75R15 6PLY RADIALS
STROBE LIGHT, SUSPENSION SEAT
SWEEPMASTER 450-ST BROOM
VISTA CAB (SINGLE LH DOOR,
TURBO II PRECLEANER
MIRROR GROUP, LIGHT GROUP
SHUTDOWN SYSTEM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering