Lay-Mor SM450-ST

Lay-Mor SM450-ST

Price
46,350 USD
Year
2018
Working hours
267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLay-Mor SM450-ST
Categoryroad brooms
Serial Number39541
Unit NumberS18-1802M
Catalog NumberCU4447230
Manufacturing Year2018
Hours267 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$ 46,350
Tax-
Price Including Tax-
Details
Additional Information1/2 POLY, 1/2 WIRE BRUSH 8 FOOT • 30 GAL FUEL TANK • BACKUP ALARM • DEFROSTER,DOME LIGHT & HEADLINER • ELECTRIC HOUR METER, AMMETER • FOOT PEDAL FORWARD & REVERSE • FRONT BUMPER, REAR BUMPER • HYDRAULIC SIGHT GAUGE • INSTRUMENTATION GAUGE PACKAGE • KUBOTA 3307 TIER 4F 74HP ENGINE • LIGHTING • MIRROR GROUP, LIGHT GROUP • OIL PRESSURE, WATER TEMP, FUEL • POSITIVE NEUTRAL START • RAIN CAP, 3" WITH PIPE • SHUTDOWN SYSTEM • SPRINKLER W/160 GAL TANK • ST225/75R15 6PLY RADIALS • STROBE LIGHT, SUSPENSION SEAT • SWEEPMASTER 450-ST BROOM • TURBO II PRECLEANER • ULTRA LOW SULFUR DIESEL FUEL • VISTA CAB (SINGLE LH DOOR, PRESSURIZED) INCLUDES HEAT, A/C, FRONT WIPER/WASHER

1/2 POLY, 1/2 WIRE BRUSH 8 FOOT
30 GAL FUEL TANK
A/C, FRONT WIPER/WASHER
BACKUP ALARM
DEFROSTER,DOME LIGHT & HEADLINER
ELECTRIC HOUR METER, AMMETER
FOOT PEDAL FOWARD & REVERSE
FRONT BUMPER, REAR BUMPER
HYDRAULIC SIGHT GAUGE
INSTRUMENTATION GAUGE PACKAGE
KUBOTA 3307 TIER 4F 74HP ENGINE
MIRROR GROUP, LIGHT GROUP
OIL PRESSURE, WATER TEMP, FUEL
POSTIVE NEUTRAL START
PRESSURIZED) INCLUDES HEAT,
RAIN CAP, 3" WITH PIPE
SHUTDOWN SYSTEM
SPRINKLER W/160 GAL TANK
ST225/75R15 6PLY RADIALS
STROBE LIGHT, SUSPENSION SEAT
SWEEPMASTER 450-ST BROOM
TURBO II PRECLEANER
VISTA CAB (SINGLE LH DOOR,
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information1/2 POLY, 1/2 WIRE BRUSH 8 FOOT • 30 GAL FUEL TANK • BACKUP ALARM • DEFROSTER,DOME LIGHT & HEADLINER • ELECTRIC HOUR METER, AMMETER • FOOT PEDAL FORWARD & REVERSE • FRONT BUMPER, REAR BUMPER • HYDRAULIC SIGHT GAUGE • INSTRUMENTATION GAUGE PACKAGE • KUBOTA 3307 TIER 4F 74HP ENGINE • LIGHTING • MIRROR GROUP, LIGHT GROUP • OIL PRESSURE, WATER TEMP, FUEL • POSITIVE NEUTRAL START • RAIN CAP, 3" WITH PIPE • SHUTDOWN SYSTEM • SPRINKLER W/160 GAL TANK • ST225/75R15 6PLY RADIALS • STROBE LIGHT, SUSPENSION SEAT • SWEEPMASTER 450-ST BROOM • TURBO II PRECLEANER • ULTRA LOW SULFUR DIESEL FUEL • VISTA CAB (SINGLE LH DOOR, PRESSURIZED) INCLUDES HEAT, A/C, FRONT WIPER/WASHER

1/2 POLY, 1/2 WIRE BRUSH 8 FOOT
30 GAL FUEL TANK
A/C, FRONT WIPER/WASHER
BACKUP ALARM
DEFROSTER,DOME LIGHT & HEADLINER
ELECTRIC HOUR METER, AMMETER
FOOT PEDAL FOWARD & REVERSE
FRONT BUMPER, REAR BUMPER
HYDRAULIC SIGHT GAUGE
INSTRUMENTATION GAUGE PACKAGE
KUBOTA 3307 TIER 4F 74HP ENGINE
MIRROR GROUP, LIGHT GROUP
OIL PRESSURE, WATER TEMP, FUEL
POSTIVE NEUTRAL START
PRESSURIZED) INCLUDES HEAT,
RAIN CAP, 3" WITH PIPE
SHUTDOWN SYSTEM
SPRINKLER W/160 GAL TANK
ST225/75R15 6PLY RADIALS
STROBE LIGHT, SUSPENSION SEAT
SWEEPMASTER 450-ST BROOM
TURBO II PRECLEANER
VISTA CAB (SINGLE LH DOOR,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources