X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Forestry Equipment
x
Wood processing, chipping and recycling
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Maximum lift height (mm)
+
-
Dealer
+
Country
+
Features
+

Wood processing, chipping and recycling

Get an email alert when new equipment matching "Current filter" will be added.

Used Wood Processing, Chipping & Recycling Equipment for Sale

Are you looking for a more reliable way to save money on high-performance wood processing and chipping equipment? Then we have a convenient solution in store for you. With Cat Used, you can search for a wide variety of equipment options from some of the industry’s top brands. We work with Cat® dealers around the world to ensure that your land development and logging applications can move forward without delay.

23 Search results for "Current filter"
12
Displaying: 13 - 23 Sort by:   ads/page
Vermeer WC2300XL, On RequestWood Chippers
Hope Mills, NC, US
Year: 2015, Working hours: 659 h
GREGORY POOLE EQUIPMENT CO.
7d Paccar INC. PA58VS, 19,800 USDWinches
Santa Catarina, MX
MADISA
, Conditions
7d Paccar INC. PA58VS, 19,800 USDWinches
Santa Catarina, MX
MADISA
, Conditions
7d Paccar INC. H110, 19,800 USDWinches
Santa Catarina, MX
MADISA
, Conditions
7d Paccar INC. H110, 19,800 USDWinches
Santa Catarina, MX
MADISA
, Conditions
ADVANCED FOREST EQUIPMENT SS ECO, 16,363 USDmulcher
Stoney Creek, ON, CA
BATTLEFIELD EQUIPMENT RENTALS
, Conditions
Screen Machine JHT, 339,100 USDWood Chippers
Chihuahua, MX
Year: 2012, Working hours: 1564 h
MADISA

epa label, Conditions
MMD M625, 600,000 USDWood Chippers
Tlalnepantla De Baz, MX
Year: 2016, Working hours: 741 h
MADISA
Caterpillar HM415B, 26,077 USDmulcher
Stoney Creek, ON, CA
BATTLEFIELD EQUIPMENT RENTALS
, Conditions
Caterpillar HM415B, 20,847 USDmulcher
Cambridge, ON, CA
BATTLEFIELD EQUIPMENT RENTALS
, Conditions
Allied WINCH H5C, 13,449 USDWinches
Regina, SK, CA
FINNING CANADA – USED ATTACHMENTS
, Conditions
 
Compare products
12
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources