Peterson 5900E

Peterson 5900E

Price
230,000 USD
Year
2016
Working hours
9553 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPeterson 5900E
CategoryWood Chippers
Serial Number35E-39-2153
Unit NumberCNE000035
Catalog NumberCU4683758
Manufacturing Year2016
Hours9553 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax230,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationNIGHT OPERATING LIGHTS
WARRANTY OPTIONS:
2015 PETERSON 5900E WHOLE TREE
_
DECALS - ENGLISH/SPANISH
DISC CHIPPER
KNIFE SYSTEM:
3 POCKET CHIPPER DISC - 3 KNIFE
BABBITTED SYSTEM
CHIPPER SHEAVES:
53" CHIPPER SHEAVE (STD)
REAR LANDING GEAR
WIRELESS WITH PETERSON FLAIL
NOTE! SECONDARY ANVIL TO BE
INCLUDED AT NC
STANDARD PPC WARRANTY IS
12MO/2000HOURS
SPOUT:
UPPER GROUSER:
FORESTRY FEED GROUSER
LOWER GROUSER:
DOUBLE SERRATED GROUSER
TRAVEL HARNESS:
AIR COMPRESSOR, AUXILLARY (HONDA
) W/ LOCKABLE ENCLOSURE
RADIO REMOTE CONTROL (2.4GHZ)
US TAILLIGHT HARNESS
REVERSING FAN
CAT 765HP C-18 ENGINE
DOUBLE END LOAD SPOUT
PT TECH CLUTCH
OPTIONAL EQUIPMENT:
STANDARD EQUIPMENT:
Features
Additional InformationNIGHT OPERATING LIGHTS
WARRANTY OPTIONS:
2015 PETERSON 5900E WHOLE TREE
_
DECALS - ENGLISH/SPANISH
DISC CHIPPER
KNIFE SYSTEM:
3 POCKET CHIPPER DISC - 3 KNIFE
BABBITTED SYSTEM
CHIPPER SHEAVES:
53" CHIPPER SHEAVE (STD)
REAR LANDING GEAR
WIRELESS WITH PETERSON FLAIL
NOTE! SECONDARY ANVIL TO BE
INCLUDED AT NC
STANDARD PPC WARRANTY IS
12MO/2000HOURS
SPOUT:
UPPER GROUSER:
FORESTRY FEED GROUSER
LOWER GROUSER:
DOUBLE SERRATED GROUSER
TRAVEL HARNESS:
AIR COMPRESSOR, AUXILLARY (HONDA
) W/ LOCKABLE ENCLOSURE
RADIO REMOTE CONTROL (2.4GHZ)
US TAILLIGHT HARNESS
REVERSING FAN
CAT 765HP C-18 ENGINE
DOUBLE END LOAD SPOUT
PT TECH CLUTCH
OPTIONAL EQUIPMENT:
STANDARD EQUIPMENT:
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • electrical, starting and charging system
  • hydraulics
  • comments, misc. repairs, general remarks
  • chipper / feed system
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • red
  • Good
  • Good
  • Good
  • Good
  • GoodPT Clutch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • remotes work
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Chipper has been maintained by owner. All wear plates and face plates in good condition
  • C18 Cat Engine maintained by Cat dealer
chipper / feed system
  • Chipper
  • Good
  • Good.20
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
USED EQUIPMENT TEAM
Telephone:+1 8773266112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone