Quick Search

Peterson 5900

Peterson 5900

Price
$93,850
Year
2008
Working hours
19,462 h
Videos of Peterson 5900
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD RENTAL SERVICES
Yemassee, SC
+1 8773266112
Show phone number
  • Basic information
  • Details
Basic information
BrandPeterson 5900
CategoryWood Chippers
Serial Number35-16-1587
Unit NumberCNE000044
Catalog Number4875587
Year2008
Hours19,462 h
CountryUnited States
LocationYemassee, SC
Pricing
Price Excluding Tax93,850 USD
Tax-
Price Including Tax-
Details
Additional informationINCLUDES SPARE CLUTCH - TWIN DISC (123928) 2350 RPM.
C18 CAT ENGINE SN# WJH04680.

* * One Owner * *
* Well Maintained (Main Bearings on Chipper Disc Repacked Every Year)
* C18 Engine Rebuilt ... 15,415 Hours (4,047 Hours on $40,000.00 Rebuild)
* Includes spare Twin Disc Clutch (1Z3928)
* 6,912 Idle Hours
* 31% Average Load Factor
* 10,445 Hours ... Less Than 50% Load Factor.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
211
  • No
  • FairHood is missing a cover plate
  • Good
  • PoorDisplay is unreadable
  • Good
safety items
741
  • Yes
  • No
  • YesEntire muffler assembly is missing
  • Yes
  • Yes
  • Yes
  • FairIntact but untested
  • FairIntact but untested
  • Good
  • Good
  • Good
  • PoorHorn button missing
  • GoodHydraulic landing gear
  • Good
  • FairHas broken lights
  • Good
  • FairIntact but untested
  • Good
engine
1121
  • No
  • YesHas hydraulic oil leaks around the hydraulic system
  • Full
  • Fair
  • Good
  • Good
  • Good
  • GoodHas an entire spare clutch and housing assembly to convey with sale. S/N 123928
  • Fair
  • Good
  • Good
  • PoorMuffler is missing
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
011
  • PoorDisplay is unreadable . Machine hours were pulled from the PSR report
  • FairHorn button switch missing
hydraulics
101
  • YesSeveral line leaks around the hydraulic system
  • Good
  • PoorHydraulic oil level is not in site glass, upper level of site glass is obscured. Hydraulic oil temp gauge at level gauge is damaged
chipper / feed system
900
  • Good
  • Good
  • GoodNo nicks flat spots or damage seen on blades
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering