Dynamic CH510

Dynamic CH510

Price
6,120 USD
Year
2005
Working hours
1268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDynamic CH510
CategoryWood Chippers
Serial Number510-5060
Unit NumberP180243A
Catalog NumberCU4455049
Manufacturing Year2005
Hours1268 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 6,120
Tax-
Price Including Tax-
Features
Additional Information2005 Dynamic Conehead Chipper • Model CH510 • Powered By a John Deere 4 cylinder Diesel Engine - Model 4045HF275C,D,E,F,J - S/N 510-5060 - With 1268 Hours Showing on Meter • Mounted On Single Axle Trailer w/ Pintle Hitch • Engine In-Tact and Runs Good • Chipper Apart Due To Broken Main Drum Shaft • Dims: 19'-6" L x 7'-8" W x 8'-0" H • Approx 10,000 LBS.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone