Quick Search

Weiler WILR S350

Weiler WILR S350

Year
2020
Working hours
4,465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandWeiler WILR S350
Western States Equipment
Categoryskidder
Serial NumberS350-1379
Unit NumberE0145129
Catalog Number10128569
Year2020
Hours4,465 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information-Management Suspension & High Rotation
149.4" (3796 mm) Wheelbase
3/4" DOUBLE DIAMOND STUDDED
ANSI DECALS (USA, HRC ONLY)
Cat C7.1 Tier 4 Final Engine w/ 225 hp (168 kW)
CHAINS DD STD 12-30.5X32 ID E0073470, S/N E0073470A
Deluxe Cab w/ Joystick Steering, Active Ride
Dual Function Arch & Boom
Electric Hydraulic Oil Fill Pump
English Operation and Maintenance Manual
Ether Starting Aid - HRC
Firestone 30.5L-32 26PR - 133.3" (3386 mm), Approved for Chains
FRONT AND REAR WINDOW WIPERS
HANDRAILS ONLY
HD Box Section Grapple Tongs & Head - 16.6 sq ft (1.54sq m)
No Fenders (Req Grapple or Industrial Arrangement)
Premium LED Cab & Boom Lights - 15 Total Lights
S350 Wheel Skidder - HRC
Severe Duty Engine Air Precleaner
Water Tank Ready
WEILER FORESTRY
Wide Blade - 123.5" (3138 mm)
WINCH READY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering