Tigercat 630D

Tigercat 630D

Price
153,173 USD
Year
2013
Working hours
8900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTigercat 630D
Categoryskidder
Serial Number6303255
Catalog NumberCU4617395
Manufacturing Year2013
Hours8900 h
CountryCanada
LocationQuesnel, BC
Pricing
Price Excluding Tax$ 153,173
Tax-
Price Including Tax-
Details
Additional Information*CONSIGNMENT - CONTACT MITCHELL HAMILTON ... 778-349-4869
35.5 TIRES REAR ... 70% FRONT ... 50%
ALL OILS SAMPLING HISTORY, SERVICED, WASHED AND WORK READY.
EXCELLENT RUNNING MACHINE WITH ALL SERVICE AND REPAIR HISTORY AVAILABLE
TONG EXTENSIONS
ENGINE HAS JUST OVER 2000 HOURS
Features
Additional Information*CONSIGNMENT - CONTACT MITCHELL HAMILTON ... 778-349-4869
35.5 TIRES REAR ... 70% FRONT ... 50%
ALL OILS SAMPLING HISTORY, SERVICED, WASHED AND WORK READY.
EXCELLENT RUNNING MACHINE WITH ALL SERVICE AND REPAIR HISTORY AVAILABLE
TONG EXTENSIONS
ENGINE HAS JUST OVER 2000 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources