Caterpillar 545D

Caterpillar 545D

Price
133,227 USD
Year
2015
Working hours
8317 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 545D
Categoryskidder
Serial Number4L500117
Catalog NumberCU4505935
Manufacturing Year2015
Hours8317 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax$ 133,227
Tax-
Price Including Tax-
Features
Accessories
DECKING BLADEDECKING BLADE
Additional Information2 SETS OF CHAINS
CAB WITH SWEEPS & SCREENS.
DUAL FUNCTION HYDRAULIC GRAPPLE
PT UPDATES DONE @ 4000 HRS JULY 2017
TIRES: FRONTS @ 40%, REARS @ 90% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone