Caterpillar 545C

Caterpillar 545C

Price
109,000 USD
Year
2010
Working hours
8262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 545C
Categoryskidder
Serial Number54500518
Unit NumberEQ083369
Catalog NumberCU2517192
Manufacturing Year2010
Hours8262 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax$ 109,000
Tax-
Price Including Tax-
Features
Accessories
TAILGATETAILGATE
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
LIGHT,BOOM RIGHT SIDE
LIGHTS, FLOOD, BOOM
MANUAL, OPER. MAINT. ENGLISH
MANUAL, PARTS
MANUAL, ROUGH TERRAIN
MICHELIN TIRES
OFFICE DOCK
PACK, ROLL ON/ROLL OFF BY SEA
PACK,FRONT END ATTACHMENT N.I.
PAINT, STANDARD CAT YELLOW
PREP, NACD STANDARD
REGIONAL PKG, NACD
SEAT, SUSPENSION, VINYL
SEAT, VINYL
SIDE CUTTER, GENERAL PURPOSE
SITE MOBILE S/N: 18172500084
SITE MOBILE S/N: 18172500085
STABILIZER PADS, FLIP-OVER
STABILIZERS, PLATFORM READY
STEP, STORAGE
TH460B TELEHANDLER
TIP,PENETRATION PLUS
TIRE BRAND CREDIT
TIRES, 20.5-R25 XTLA 1 STAR
LIGHTS, SIGNAL, DIRECTIONAL
LINES, HEATER (T2 ENGINE)
LINKAGE BUCKET 60" DC
QUOTE 9293772
SPS882 S/N: 5049457393
LOADCHARTS, TH460B W/STABS
RANGEPOLE CLAMP
STYLUS
TSX20 S/N: 18172500085
USB HOST ADAPTER
WHEEL/TIRE AR 14-24 CAT TS
WIPER, REAR WINDOW
**TRIMBLE TSX20 SITE MOBILE**
MIRROR,LH
TIRES, RADIAL
**TRIMBLE SPS882 RECEIVER**
12V VEHICLE CHARGER
36" HD BUCKET (MFH52141)
ADAPTER-USB HOST
ALL WHEEL DRIVE, HD
ANTIFREEZE, -50C (-58F)
AXLES, INC DIFFLOCK + S/SENSOR
AXLES, OPEN/OPEN, ED
BATTERIES, HEAVY DUTY
BATTERY, DUAL W/DISCONNECT
BELT, SEAT 2IN RETRACTABLE
BUCKET, 3 CYD EXCAVATING
BUCKET-GP, W/BO EDGE 66
BUCKET-SD, 36" 0.69 YD3
CARRIAGE, WIDE FRAMERS, ROTATE
CARRY CASE
CERTIFICATE OF ORIGIN, ENGLISH
CHANGER,HAND CONTROL,2-WAY
CONTROL, AWD, STD SHIFT, CAB
COUNTERWEIGHT, (NACD)
COUNTERWEIGHT, 1250 LBS
CYLIX APPLICATION, SHIP BY SEA
DB LINKAGE BRKT
EMISSION PACKAGE (UP TO 100HP)
ENCLOSURE, ENGINE (NACD)
ENGINE S/N CRX08956
ENGINE, 80 H.P. EMISSIONS, TURBO
ENGINE/TRAN, 99HP, 4SP SYNC
EROPS, SPEC 2 T2 ENG TAC+ SYNC
FENDERS
FLOORMAT
FORESTRY HEAD
FORK, PALLET 2 X 4 X 48
GUARD, FRONT & ROOF
HEADLINER
HEATER, ENGINE AIR INTAKE
HEATER, ENGINE BLOCK, 120V
HEATER, VENTILATION, A/C READY
HITCH, REAR TOW, MANUAL
WASHER, BOTTLE
316EL
CONTROLS, JOYSTICK FORK CONFIG
COVER, ENGINE
BUCKET, HOE, NONE
INDICATOR, BOOM ANGLE
INSTRUCTIONS, ENGLISH W STABS
257B MULTI TERRAIN LOADER
COUPLER, HYDRAULIC SINGLE AUX1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CATSee InventoryWebsiteSelect contact
Kenneth DiRienzo
Telephone:+1 508 4821697
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone