Currently 18092 machines for sale
Quick Search

Used Skidders for Sale

Skidders are some of the most valuable machines in forestry and logging applications. When you need a skidder that can meet high standards of performance, Cat Used can connect you with a cost-effective solution. Many of our Cat® dealers across the U.S. and around the world carry skidders designed to simplify and streamline forestry projects, and you can use our filters to find the make and model you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
skidder
x
23 Search results for "Current filter"
Displaying: 1 - 23 Sort by: 
John Deere 648L, 229,0002019
Willits, CA
3,000 hblade

See Details
CAT 535D, 89,5002018
Chatsworth, GA
7,511 h Conditionsropsproduct linklightingultra low sulfur diesel fuelradio - am fm radio

See Details
CAT 525D, 88,5002018
Clifton Park, NY
9,469 h Conditionsam fm radiolightingultra low sulfur diesel fueleropsce plate

See Details
CAT 525D, 101,5082018
Batavia, NY
5,040 h Conditionsarch - single functionemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korearegulatory status - cat_nr_epa/carb_mlit_eu_r120_china export

See Details
CAT 525D, 114,9002015
La Crosse, VA
2,954 h Conditions Special Offerslightingam fm cd radiobluetoothwinchwheeled

See Details
CAT 535D, 85,0002017
Laurel, DE
8,995 h Conditionsam fm radiolightingultra low sulfur diesel fueleropswinch

See Details
CAT 535D, 139,0002017
Laurel, DE
4,091 h Conditionslightingam fm cd radioultra low sulfur diesel fueleropsarch, dual function

See Details
CAT 545, 40,0002005
Manchester, KY
16,228 h Conditionsam fm radiolightingeropswincharch, dual function

See Details
CAT 545C, 69,9002013
Lynchburg, VA
13,651 h Conditionslightingam fm cd radioultra low sulfur diesel fueleropsce plate

See Details
CAT 555D, 200,0002018
Meridian, ID
6,484 h

See Details
CAT 545D, 198,0002015
Richmond, VA
4,851 hwater tank

See Details
CAT 525B, 34,0002001
VA
13,500 h

See Details
CAT 527GR OEM, 299,5002017
Medford, OR
4,758 h

See Details
CAT 535D, 115,0002019
Waycross, GA
7,773 h

See Details
Link-Belt CONSTRUCTION LINKBELT 37402012
Hayden, ID
14,301 h

See Details
Weiler S450, 152,0502020
Cochrane, AB
5,800 h

See Details
Tanguay WL460, 28,3732002
Val-dor, QC

See Details
Doosan DX225, 379,9072023
Chicoutimi, QC
796 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 525D, 87,3022014
Orillia, ON
8,042 h Conditionsproduct linklightingrops - enclosedradio - am fm radioblade

See Details
Tigercat 630 D, 30,7712014
Rotorua
10,475 h Conditionsarch, dual functionwinchtongswheeledam fm radio

See Details
CAT 545C, 115,0002008
Concepcion
22,101 h

See Details

skidder