Caterpillar 525D

Caterpillar 525D

Price
125,000 USD
Year
2015
Working hours
4703 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 525D
Categoryskidder
Serial NumberGKP00286
Catalog NumberCU4576756
Manufacturing Year2015
Hours4703 h
CountryUnited States
LocationInez, KY
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
WINCHWINCH
ARCH, DUAL FUNCTIONARCH, DUAL FUNCTION
Additional InformationBLADE
TONGS
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
WINCHWINCH
ARCH, DUAL FUNCTIONARCH, DUAL FUNCTION
Additional InformationBLADE
TONGS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • ripper / grapple / winch
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • LOW
  • HALF TANK
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good2 ON BACK TOP OF CAB DAMAGED
  • Good
  • Good
transmission
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
  • Good
  • Good
  • GoodNO CABLE ON WINCH IT DOES OPERATE
  • Good
tires
  • APPROXIMATE LIFE 40%
  • 30.5L-32
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYes
Left RearNoYes
Right FrontNoYes
Right RearNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Kenny Judge
Telephone:+1 304 949 6400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone