Quick Search

Caterpillar 272D2 XHP

Caterpillar 272D2 XHP

Price
$62,500
Year
2019
Working hours
1,763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 272D2 XHP
Categoryskidder
Serial NumberMD201189
Unit NumberMD21189
Catalog Number4873650
Year2019
Hours1,763 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax62,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
RADIO READY
FILM, SELF LEVEL, ANSI
TIRES, 14/17.5 CAT 14PR
272D2 XHP SKID STEER LOADER
BUCKET-GP, 86", BASE EDGE
HEATER, ENGINE COOLANT, 120V
LIGHTS, LED
SEAT BELT, 2"
CONVERSION ARRANGEMENT
ARROW 48" CARRIAGE & TINES
QUICK COUPLER, HYDRAULIC
CERTIFICATION ARR, P65
PRODUCT LINK, CELLULAR PL240
FILM, RIDE CONTROL, ANSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering