Quick Search

CAT 535C RBLD

CAT 535C RBLD

Year
2010
Working hours
13,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Lynchburg, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 535C RBLD
Carter Machinery Company
Categoryskidder
Serial Number53500380
Unit Number5025170
Catalog Number10147306
Year2010
Hours13,000 h
CountryUnited States
LocationLynchburg, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
ScreensScreens
Additional information535C SKIDDER
ARCH, DUAL FUNCTION WITH WINCH
BLADE, WIDE DECKING
CAB, ENCLOSED ROPS, GRAPPLE
CAT PRODUCT LINK 321SR
CONVERTER, 24 VOLT TO 12 VOLT
FRAME, REAR, GRAPPLE FENDER
GRAPPLE, 16.6 SQ FT CR BUNCH
Online Owner's Manual
RADIO, 12V, AM/FM/WX CD
TANK, WATER
TC, TD, RETARDER
TIRES,30.5L-32 26PR FS 2X RING
TRANSMISSION AND DRIVE LINE
WIPERS, FRONT AND REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • Good
  • FairRear Left side corner damage
  • Good
  • GoodNormal wear found.
  • Good
  • FairSheet metal is good. Missing exhaust pipe.
  • GoodNormal wear. Paint worn off on rear sides.
  • Good
  • FairRight and Left side grab irons bent
  • Good
  • GoodMinor fading and chips. Overall good. Decals faded and chipped.
  • Good
  • GoodMinor bends in a few slats. Front Belly pan dented.
  • GoodNormal paint wear.
safety items
601
  • GoodNormal operation.
  • Good
  • GoodNo cracks found.
  • PoorHorn button missing, inoperable
  • GoodHolds in FWD and REV
  • GoodNormal wear.
  • Good
gauges, operator station, console
1011
  • No
  • No
  • No
  • Unknown, fuel gauge not reading. Put 15 gal. in tank to ensure machine did not run out during inspection.
  • GoodStrong blower and cold Air.
  • GoodNo cracks or breakages. Normal wear.
  • GoodWorks as expected.
  • Good
  • GoodNormal wear.
  • FairFuel gauge is not reading.
  • GoodWorks as expected.
  • GoodWorks as expected.
  • GoodReading as expected
  • GoodNormal wear, rip at top of back rest.
  • GoodNormal wear. All operate. Slight fading on icons.
  • PoorMissing rear and front left wipers. Right wiper broken.
engine
500
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • GoodBatteries replaced. Cables is good shape.
  • GoodFront and back work
  • Good
  • GoodStarts as expected. No signs of wear or weakness.
  • Good
transmission
1320
  • No
  • No
  • NoSmooth shifting.
  • Good
  • Good
  • Good
  • FairDust cap on slip yoke broken/removed. threads rusted
  • Good
  • Good
  • GoodAs expected.
  • Good
  • Good
  • FairGauges are not reading.
  • Good
  • GoodGears shift as expected. No noises detected.
  • GoodAs expected.
  • GoodAs expected.
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPedal, no defects found.
hydraulics
800
  • Leaks found, drifts after machine shutdown.
  • Goodlifts as expected.
  • GoodNo signs or noises indicating wear or issues.
  • Good
  • Good
  • GoodLift and drops as expected.
  • Good
  • Good
  • Goodsight glass needs cleaning.
ripper / grapple / winch
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeak at swivel connection for grapple
final drives
400
  • Good
  • Good
  • Good
  • Good
tires
  • 60%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front50NoNoYes
Left Rear80NoNoNo
Right FrontGoodyear60NoYesNo
Right RearGoodyear60NoYesNo
comments, misc. repairs, general remarks
  • right side corner of cutting edge broken off
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering