CAT 527 - skidder - Forestry Equipment - CATERPILLAR WORLDWIDE
Quick Search

CAT 527

CAT 527

Year
2005
Working hours
19,340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Creston, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT 527
Finning International
Categoryskidder
Serial Number4NS00564
Catalog Number10183658
Year2005
Hours19,340 h
CountryCanada
LocationCreston, Canada
Pricing
Price Excluding Tax172,130 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationRebuilt Engine with 250 hrs on it.

8 Roller Track Frame

Reconditioned Pivot Shaft

Roller Approximately 50% Remaining

Tracks 25% Remaining

Spare Set of 28" Tracks at 35% Remaining

New Equalizer Bar with 250 hrs

Boom Pins and Bushings in Good Shape

Blade Reshimmed

Serviced and Ready For Work

-

If sold within Finning territory: 2 year Customer Value Agreement (Preventative Maintenance program): via Cat Credit Certificate. Contact Sales Rep for more details. Conditions may apply. 

-

Consignment- Please contact Tony Peters for more information

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering