X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27549 machines for sale
Current filter
Category
Forestry Equipment
x
skidder
x
search filters
Category
-
skidder (103)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

skidder

Get an email alert when new equipment matching "Current filter" will be added

103 Search results for "Current filter"
Displaying: 97 - 103 Sort by:   ads/page
Caterpillar 535C, 132,000 USDskidder
Prince George, BC, CA
Year: 2012, Working hours: 5347 h
FINNING CANADA

decking blade
Caterpillar 535C, 94,286 USDskidder
Prince George, BC, CA
Year: 2014, Working hours: 7675 h
FINNING CANADA

decking blade
Caterpillar 545C, 119,932 USDskidder
Peace River, AB, CA
Year: 2013, Working hours: 7225 h
FINNING CANADA
Caterpillar 555D, 328,266 USDskidder
Golden, BC, CA
Year: 2018, Working hours: 930 h
FINNING CANADA

joystick steering, Specifications
Caterpillar 525B, 36,960 USDskidder
Sundre, AB, CA
Year: 2001, Working hours: 12592 h
FINNING CANADA
Timberjack 560D, 51,970 USDskidder
Québec, QC, CA
Year: 2004, Working hours: 7564 h
TOROMONT CAT (QUÉBEC)
Caterpillar 545C, 45,257 USDskidder
Vernon, BC, CA
Year: 2010, Working hours: 14000 h
FINNING CANADA

decking blade
 
Compare products