X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25253 machines for sale
Current filter
Category
Forestry Equipment
x
skidder
x
search filters
Category
-
skidder (106)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

skidder

Get an email alert when new equipment matching "Current filter" will be added

106 Search results for "Current filter"
Displaying: 85 - 96 Sort by:   ads/page
Caterpillar 545C, 85,907 USDskidder
Kamloops, BC, CA
Year: 2009, Working hours: 10602 h
FINNING CANADA

decking blade
Caterpillar TK458, 97,113 USDskidder
Orillia, ON, CA
Year: 2004, Working hours: 11140 h
TOROMONT CAT

erops
Caterpillar 545C, 113,957 USDskidder
Hamilton, NZ
Year: 2009, Working hours: 12722 h
GOUGH

arch, dual function
Caterpillar 545C, 126,994 USDskidder
Kamloops, BC, CA
Year: 2014, Working hours: 7414 h
FINNING CANADA
John Deere 748H, 63,497 USDskidder
Houston, BC, CA
Year: 2008, Working hours: 12603 h
FINNING CANADA
, Specifications
Caterpillar 545D, 195,720 USDskidder
Thunder Bay, ON, CA
Year: 2015, Working hours: 2348 h
TOROMONT CAT

eropswinchlightingwheeledarch, single function
Caterpillar 535C, 126,247 USDskidder
Kamloops, BC, CA
Year: 2013, Working hours: 7003 h
FINNING CANADA

decking blade
Caterpillar 525B, 36,604 USDskidder
Sundre, AB, CA
Year: 2001, Working hours: 12592 h
FINNING CANADA
Caterpillar 525B, 42,580 USDskidder
North Bay, ON, CA
Year: 2005, Working hours: 7803 h
TOROMONT CAT

eropslightingam fm cd radiowheeledarch, dual function, Conditions
Caterpillar 545C, 85,907 USDskidder
Kamloops, BC, CA
Year: 2010, Working hours: 10916 h
FINNING CANADA

decking blade
Caterpillar 545D, 168,080 USDskidder
Thunder Bay, ON, CA
Year: 2015, Working hours: 3348 h
TOROMONT CAT

eropsarch, swing boomlightingwheeled
Caterpillar 535DLRC, 156,875 USDskidder
Grande Cache, AB, CA
Year: 2015, Working hours: 3622 h
FINNING CANADA
 
Compare products