X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25268 machines for sale
Current filter
Category
Forestry Equipment
x
skidder
x
search filters
Category
-
skidder (102)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

skidder

Get an email alert when new equipment matching "Current filter" will be added

102 Search results for "Current filter"
Displaying: 49 - 60 Sort by:   ads/page
Caterpillar 545D, 377,271 USDskidder
PA, US
Year: 2016, Working hours: 1428 h
CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Caterpillar 525B, 39,500 USDskidder
Medford, OR, US
Year: 2001, Working hours: 20231 h
PETERSON CAT

sweeps
Caterpillar 545D, 140,000 USDskidder
Fayetteville, NC, US
Year: 2016, Working hours: 4125 h
CATERPILLAR FINANCIAL SERVICES CORPORATION

winchfire extinguisheram fm radiowheeledarch, dual function, Conditions
Caterpillar 555D, 279,000 USDskidder
Londonderry, NH, US
Year: 2015, Working hours: 4901 h
MILTON CAT

eropswheeledarch, dual functionsweeps, Specifications
John Deere 848H, 69,500 USDskidder
Brewer, ME, US
Year: 2010, Working hours: 14805 h
MILTON CAT

eropsradiowheeledarch, dual functionsweeps, Specifications
Caterpillar 545D, 310,000 USDskidder
Spokane, WA, US
Year: 2015, Working hours: 3042 h
WESTERN STATES EQUIPMENT
Caterpillar 545C, 95,000 USDskidder
Norton, VA, US
Year: 2012, Working hours: 10482 h
CARTER MACHINERY COMPANY, INC.

screens
Caterpillar 525D, 189,500 USDskidder
Brainerd, MN, US
Year: 2015, Working hours: 3229 h
ZIEGLER CAT

am fm cd radio
Caterpillar 525D, On Requestskidder
MS, US
Year: 2015, Working hours: 5749 h
PUCKETT MACHINERY CO.

wincharch, single function
Caterpillar 525C, On Requestskidder
Bogue Chitto, MS, US
Year: 2014, Working hours: 4596 h
PUCKETT MACHINERY CO.

screens
Caterpillar 525D, On Requestskidder
Bogue Chitto, MS, US
Year: 2015, Working hours: 2822 h
PUCKETT MACHINERY CO.

arch, single function
Caterpillar 545D, 198,000 USDskidder
Richmond, VA, US
Year: 2015, Working hours: 4351 h
CARTER MACHINERY COMPANY, INC.

water tank
 
Compare products