X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26913 machines for sale
Current filter
Category
Forestry Equipment
x
skidder
x
search filters
Category
-
skidder (89)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Country
+
Dealer
+
Country
+
Features
+

skidder

Get an email alert when new equipment matching "Current filter" will be added

89 Search results for "Current filter"
Displaying: 37 - 48 Sort by:   ads/page
Caterpillar 535D, 125,000 USDskidder
Washington, NC, US
Year: 2016, Working hours: 3006 h
GREGORY POOLE EQUIPMENT CO.
, Conditions
Caterpillar 555D, 279,000 USDskidder
Londonderry, NH, US
Year: 2015, Working hours: 4901 h
MILTON CAT

eropswheeledarch, dual functionsweeps, Specifications
Caterpillar 525D SF, 160,000 USDskidder
Valdosta, GA, US
Year: 2015, Working hours: 5749 h
YANCEY BROS. CO.

eropsultra low sulfur diesel fuelwater tank
John Deere 848H, 69,500 USDskidder
Brewer, ME, US
Year: 2010, Working hours: 14805 h
MILTON CAT

eropsradiowheeledarch, dual functionsweeps, Specifications
Caterpillar 545D, 175,000 USDskidder
Hayden, ID, US
Year: 2015, Working hours: 3966 h
WESTERN STATES EQUIPMENT
Caterpillar 545C, 84,500 USDskidder
Salem, VA, US
Year: 2012, Working hours: 10482 h
CARTER MACHINERY COMPANY, INC.

screens
Caterpillar 525D, On Requestskidder
MS, US
Year: 2015, Working hours: 5749 h
PUCKETT MACHINERY CO.

wincharch, single function
Caterpillar 525D, 149,700 USDskidder
Bemidji, MN, US
Year: 2015, Working hours: 3229 h
ZIEGLER CAT

am fm cd radio
Caterpillar 525D, On Requestskidder
Bogue Chitto, MS, US
Year: 2015, Working hours: 2822 h
PUCKETT MACHINERY CO.

arch, single function
Caterpillar 545D, 198,000 USDskidder
Richmond, VA, US
Year: 2015, Working hours: 5856 h
CARTER MACHINERY COMPANY, INC.

water tank
Caterpillar 525D, On Requestskidder
MS, US
Year: 2015, Working hours: 5390 h
PUCKETT MACHINERY CO.

wincharch, single function
Caterpillar 525C, 59,500 USDskidder
Knoxville, TN, US
Year: 2012, Working hours: 7643 h
STOWERS MACHINERY CORPORATION

screens
 
Compare products