X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24355 machines for sale
Current filter
Category
Forestry Equipment
x
Brand
Prentice
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Maximum lift height (mm)
+
-
Dealer
+
Features
+

Prentice forestry Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

4 Search results for "Current filter"
Displaying: 1 - 4 Sort by:   ads/page
Prentice 2414 TMS, 110,000 USDKnuckleboom loaders
Jobsite, NC, US
Year: 2011, Working hours: 5153 h
GREGORY POOLE EQUIPMENT CO.

delimberlightingtrailer mountedsaw, delimber and toppingheel, single v, Conditions
Prentice 410C, 19,857 USDFeller Bunchers
Clifton Park, NY, US
Year: 1992, Working hours: 1683 h
MILTON CAT

lightinggrapple
Prentice 384, 32,999 USDFeller Bunchers
Clifton Park, NY, US
Year: 2004, Working hours: 727 h
MILTON CAT
Prentice 2384, 48,500 USDKnuckleboom loaders
Richmond, VA, US
Year: 2007, Working hours: 12040 h
CARTER MACHINERY COMPANY, INC.
 
Compare products