Currently 17744 machines for sale
Quick Search

Used Mulchers for Sale

If your forestry or landscaping projects require cutting and mulching vegetation and undergrowth, a mulcher attachment is a perfect tool for the job. Cat Used partners with the extensive global Cat® dealer network to bring you a wide assortment of used mulcher attachments at competitive prices. Use these high-quality work tools to transform your skid steer or compact track loader into a powerful, efficient mulching machine.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
mulcher
x
10 Search results for "Current filter"
Displaying: 1 - 10 Sort by: 
Diamond Attachments SS MULCHER, 36,0002023
Greenville, SC
10 h Conditions

See Details
CAT S HM415, 38,000
Little Elm, TX

See Details
CAT HM415C2019
Salem, IL
Conditions

See Details
ADVANCED FOREST EQUIPMENT B MULCHER, 28,5002018
Novi, MI
Conditions

See Details
US MFGRS PT400, 218,6282007
Billings, MT
4,557 h

See Details
CAT HM208, 14,0002019
San Leandro, CA
500 h Conditions

See Details
BRUSH HOUND HM50EX-HD, 12,9002020
Eugene, OR
400 h Conditions

See Details
CAT HMF110, 9,9002019
Carbondale, CO

See Details
CMI C3002023
Richland, MS
2 h Conditions

See Details
Fecon CEM36EXC3-FS-XXV-OLPK11, 22,0002020
San Leandro, CA
200 h Conditions

See Details

mulcher