Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Forestry Equipment
Log Loaders
CAT
Quick Search
Contact dealer
CAT 324D FM
2015
11370 Hours
HOLT OF CALIFORNIA
Brand
CAT 324D FM
Category
Log Loaders
Serial Number
JLS01597
Unit Number
CON0948
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 324D FM
Home
Forestry Equipment
Log Loaders
CAT
CAT 324D FM
Year
2015
Working hours
11,370 h
Print
Add to favorites
‹
›
×
Videos of CAT 324D FM
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
125,000
HOLT OF CALIFORNIA
Dixon, CA
+1 916 899 8960
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 324D FM
Holt of California
Category
Log Loaders
Serial Number
JLS01597
Unit Number
CON0948
Catalog Number
10104006
Year
2015
Hours
11,370 h
Country
United States
Location
Dixon, United States
Pricing
Price Excluding Tax
125,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Cab Riser - Hydraulic
Cab Riser - Hydraulic
Emissions Level - EPA - EPA Tier 3
Emissions Level - EPA - EPA Tier 3
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Product Link
Product Link
Radio - Bluetooth
Radio - Bluetooth
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
2
0
cleaning required
Yes
Undercarriage is packed full of mud.
s.o.s. taken
Yes
bumper
Good
Minor dents and scratches
car body
Good
catwalk
Good
counterweight
Fair
Miscellaneous scratches and gouges
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
engine doors
Good
front pre-cleaner bowl
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Fair
Track frame steps have minor dents and scratches, but still usable
safety items
5
0
0
cab guards
Yes
rops
Yes
safety decals in place
Yes
safety decals in place / legible
Yes
back up alarm
Good
brake hold
Good
horn
Good
seat belt - safety items
Good
3” seatbelt dated 12/2014
swing brake
Good
gauges, operator station, console
13
1
0
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass / mirrors
Good
Front window and right side window have been scratched up from wiper blade and material contact. Should run out fine
heater
Good
interior lights
Good
meter
Good
Hour meter was replaced at 11 hours. CAT sticker verifys hours, and ET download completed and verified.
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Fair
Operate fine, both upper and lower blades need replaced
engine
8
1
0
blow by
No
compression in radiator
No
epa decal
Yes
Emissions label is extremely faded and difficult to get any needed info from
fluid levels ok? - engine
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
Possible leak from oil pressure sensor.
water in oil
No
anti-freeze color
Red
notes - engine
Machine was last serviced at 10,776 hours
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Normal
air cleaners
Fair
Outer engine air filter needs blown out or replaced
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut) - engine
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
7
0
0
leaks - cooling system
Yes
Small leak from coolant cap. Small leak from coolant reservoir, possible bad seal.
notes - cooling system
Machine is low on coolant
belts / pulleys
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
ether aid
Yes
notes - electrical, starting and charging system
Could not get the cab riser to engage in raising or lowering of the cab
alternator
Good
batteries / cables
Good
lighting
Good
Left side stick light is non-op
starter
Good
wiring
Good
attachments / work tools
grapple
Yes
Multiple leaking lines from grapple hydraulic motor, & cylinder valves. Moderate play in all grapple pins and bushings. Rubber boots are loose on both grapple claw cylinder rods. Both retaining bolts for upper claw pins are loosely installed
notes - attachments / work tools
Attention others tab. Multiple hydraulic leaks throughout machine, but no hydraulic tab on forest machine inspections. Possible leak from hydraulic tank, could be residual from past service. Needs to be steam cleaned & further inspected
other
Leaking from lower boom to stick cylinder rod seal. Lower boom stick cylinder is leaking from hydaulic hose mount. Multiple hoses and valves leaking from just behind swing motor, belly pan removed to further inspect & for pictures.(leaking for awhile
boom
2
1
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Fair
Moderate play in both lower boom lift cylinder pins
stick
2
1
0
pins & bushings - stick
Fair
Extreme play in grapple link pin that connects to stick, both horizontal and vertical
stick conditions
Good
stick pins
Good
undercarriage
5
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Carrier Rollers (Front) - Left
Good
Carrier Rollers (Front) - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Track Shoes (type/width) - Left
Good
Track Shoes (type/width) - Right
Good28” wide. Double grouser
Carrier Rollers Front
605
606
38
36
Carrier Rollers Rear
603
608
39
34
Idlers Front
083
084
30
36
Links
120
119
24
26
Pins & Bushings (External)
040
040
35
35
Pins & Bushings (Internal)
818
818
40
40
Track Roller 1
Guard
Guard
Track Roller 2
Guard
Guard
Track Roller 3
Guard
Guard
Track Roller 4
Guard
Guard
Track Roller 5
Guard
Guard
Track Roller 6
Guard
Guard
Track Roller 7
Guard
Guard
Track Roller 8
Guard
Guard
Track Roller 9
Guard
Guard
Track Shoes (Width)
1.91
1.91
38
38
final drives
2
0
0
housings
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
Machine runs and operates normally, machine is in overall poor condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 324D FM on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.