Quick Search

Weiler K760

Weiler K760

Year
2020
Working hours
7,761 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Waycross, GA
+1 6786899569
Show phone number
Basic information
BrandWeiler K760
Yancey CAT
CategoryKnuckleboom loaders
Serial NumberK760-1018
Unit NumberFUT16160
Catalog Number10109708
Year2020
Hours7,761 h
CountryUnited States
LocationWaycross, United States
Pricing
Price Excluding Tax147,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions LevelEmissions Level
Regulatory StatusRegulatory Status
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Regulatory MarkingRegulatory Marking
Radio - BluetoothRadio - Bluetooth
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
DelimberDelimber
Heel - FixedHeel - Fixed
Hydraulic TrailerHydraulic Trailer
Log Grapple - RotatingLog Grapple - Rotating
Trailer MountedTrailer Mounted
GrappleGrapple
Saw - Delimber and ToppingSaw - Delimber and Topping
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFenders are straight and not dented
  • Good
  • Good
  • Good
  • Good
  • GoodDef tank cover paint is worn
  • Good
  • Good
safety items
110
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Yes
  • FairTint is scratched on right side
  • Good
gauges, operator station, console
1120
  • Yes
  • Yes
  • Yes
  • No
  • All in good operating condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight window tint is scratched
  • Good
  • Good
  • Good
  • FairArmrest are cracked Slightly, Seat is good and has protective cover on it.
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • 80%
  • 74 psi normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems
300
  • Good
  • Good
  • Good
hydraulics
900
  • Yes
  • Good
  • Performs and operates as it should. Machine is Grapple Saw Ready
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • Yes
  • Yes
  • NoHas Grapple Saw Hyds. and mounts for Saw on Grapple
  • No
  • Yes
  • Yes
boom
200
  • Good
  • Good
stick
200
  • Standard
  • Good
  • Good
tires
  • 80
  • 11.5 inches
  • 295/75 R22.5
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDuraturn2080NoNoNo
Left RearDuraturn2085NoNoNo
Right FrontDuraturn2080NoNoNo
Right RearDuraturn2085NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering