Quick Search

Weiler K560

Weiler K560

Price
US$ 215,000
Year
2020
Working hours
4,602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Macon, GA
+1 6786899569
Show phone number
Basic information
BrandWeiler K560
CategoryKnuckleboom loaders
Serial NumberK560-1615
Unit NumberFUC01088
Catalog Number10026956
Year2020
Hours4,602 h
CountryUnited States
LocationMacon, United States
Pricing
Price Excluding Tax215,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
DELIMBERDELIMBER
TRAILER MOUNTEDTRAILER MOUNTED
SAW, DELIMBER AND TOPPINGSAW, DELIMBER AND TOPPING
HEEL, SINGLE VHEEL, SINGLE V
HYDRAULIC TRAILERHYDRAULIC TRAILER
GRAPPLEGRAPPLE
BLUETOOTHBLUETOOTH
LOG GRAPPLE, ROTATINGLOG GRAPPLE, ROTATING
Additional information5055 GRAPPLE
PITTS HYD.LANDING GEAR TRAILER
R- SQUARE DELIMB
Remaining Factory Warranty Remainder of Powertrain Hydraulic Warranty Through 12-07-23 or 6000 HRS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • Yes
  • No
  • Really not a bad looking loader. Minor wear and tear. Metal clamp on bottom boom cylinder is loose. Small dent on left side of loader sheet metal. Overall 3.5/5.
  • Good
  • Good
  • Good
  • FairLeft side fender good overall. Right side fender slightly bent
  • Good
  • GoodFront grab iron good. Rear trlr grab iron step treads slightly bent
  • Good
  • Good
  • Good
  • Good
  • FairFront trlr step bent/loose
safety items
400
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • All safety items in good shape
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Yes
  • Yes
  • Operator station in great condition. Almost no wear and tear. Floor board has minor wear. Right side arm rest has small crack starting. All functions in cab working as they should
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine in good overall operating condition. Clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Starts, cranks and runs as it should. No electrical issues to speak of
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems
200
  • Good
  • Good
hydraulics
810
  • No
  • No hydraulic leaks whatsoever. Cylinders in good shape.
  • Good
  • Good
  • FairVery minor hose wear on grapple and base of boom next to cab.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Grapple rest on trlr has small amt of wear and tear. Trlr frame good. 5055 SN. Grapple has leak in bottom of swivel. Swivel grapple hoses are leaking. Grapple is tight. R2 delimb. Knives good. Front vertical knife worn. Front plate missing
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontOutside and inside 35-40%NoNoNo
Left RearOutside and inside 40%NoNoNo
Right FrontOutside 30% inside 35%NoNoNo
Right RearOutside 25% inside 35%NoNoNo
comments, misc. repairs, general remarks
  • Loader is clean, dry and tight. No leaks except on grapple. All functions on it work as they should and in good overall cosmetic shape. Overall 3.5/5
  • Please include number for the CSI short chassis ground saw. In good shape and working. Has chassis extension
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering