Masaba 36X70CON

Masaba 36X70CON

Price
On Request
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba 36X70CON
CategoryKnuckleboom loaders
Serial Number2018295
Unit NumberM025063
Catalog NumberCU4413403
Manufacturing Year2018
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
SWITCHGEARSWITCHGEAR
GUARDSGUARDS
Additional InformationROLL OFF 3 PACK
SINGLE AXLE-FIXED WITH AXLE
TAIL PULLEY- SELF-CLEANING
TAKE UPS-SCREW TYPE
TOP CONVEYER
TOWING/LIFT EYE
TRANSI IDLERS CEMA C, 5"
TROUGH IDLERS CEMA C, 5"
TUBULAR UNDERCARRIAGE
VULCANIZED SPLICES
36"X70' PRTBLE TRANS CONV
BELT SCRAPER-MARTIN QB1 PV
BELT SPEED-350 FPM
CLASS II HEAD DRIVE
DISCHARGE HEIGHT 12'3"
DRIVE PULLEY- RUBBER LAGED DRUM
GEAR REDUCER-DODGE TXT#5
MOTOR-WEG 20HP
OWNER'S MANUAL-(2)COPIES
RETURN IDLERS CEMA C, RUBBER DIS
V-BELT DRIVE
BELTING-3-PLY 3/16"X1/16"
HOPPER-6' LONG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone