Quick Search

Caterpillar 568

Caterpillar 568

Price
$82,900
Year
2012
Working hours
19,251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C Machinery Co.
Mount Vernon, WA
+1 406 656 0202
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 568
CategoryKnuckleboom loaders
Serial NumberBRB00214
Unit Number21W1081
Catalog Number4794452
Year2012
Hours19,251 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax82,900 USD
Tax-
Price Including Tax-
Details
Additional informationGROENVELD AUTOLUBE SYSTEM
TRACK, 28" DG W/ TRAP HOLES
HEEL GLL, W/BOTTOM MOUNTED CYL
JEWEL 63" GRAPPLE
SEAT,AIR SUSP W/HEAT & COOLING
PACK, DOMESTIC RAIL
2012 CAT 568 LOG LOADER
COUNTERWEIGHT, HEAVY
PEDAL, STP, 3RD PEDAL, SE, 48"
LINKAGE,HEEL, U/U, B-N-T COMBO
VALVE, LOG LOADER
CAB, SIDE ENTRY, 48" RISER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering