Caterpillar 568

Caterpillar 568

Price
169,900 USD
Year
2014
Working hours
8716 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568
CategoryKnuckleboom loaders
Serial NumberBRB00332
Unit Number18W02079
Catalog NumberCU4421597
Manufacturing Year2014
Hours8716 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax169,900 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationANTIFREEZE, -50C (-58F)
CAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
ENGINE AR, HRC
PACK, DOMESTIC RAIL
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
ENG S/N MYE09745
GRAPPLE S/N GXZ00378
LINKAGE,HEEL, U/U, B-N-T COMBO
PEDAL, STP, 3RD PEDAL, SE, 48"
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationANTIFREEZE, -50C (-58F)
CAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
ENGINE AR, HRC
PACK, DOMESTIC RAIL
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
ENG S/N MYE09745
GRAPPLE S/N GXZ00378
LINKAGE,HEEL, U/U, B-N-T COMBO
PEDAL, STP, 3RD PEDAL, SE, 48"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
general appearance
  • Good
  • Good
  • Fair
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone